Shaft Collars, Clamp Collars, Single-Split - Type S, Stainless Steel (62399106S)

Shaft Collars, Clamp Collars, Single-Split - Type S, Stainless Steel 62399106S
  • Volume Discount

Product Details:

Manufacturer part number: 62399106S

Brand: MAEDLER

Price: 5.91

Delivery time: 4 Days


Technical Data:

O.D.: 25 mm

Width: 6 mm

Material: Stainless steel (1.4305)

Bore diameter d1: 6 mm

Max. outer diameter over screw head Rmax.: 27.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62399106S

Part Number
62399106S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Material Bore diameter d1
(mm)
Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) a
(mm)
Weight
(g)

5.91 €

1 Available 4 Days 256Stainless steel (1.4305)627.3M 2.5 x 810.2519.8

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment

This page is Shaft Collars, Clamp Collars, Single-Split - Type S, Stainless Steel, part number 62399106S.
You can find the detail information about specifications and dimensions on part number 62399106S.

Variation of this product

Part Number
62399105S
62399108S
62399110S
62399112S
62399114S
62399115S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Material Bore diameter d1
(mm)
Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) a
(mm)
Weight
(g)

5.91 €

1 Available 4 Days 256Stainless steel (1.4305)527.3M 2.5 x 810.2520.3

5.91 €

1 Available 4 Days 256Stainless steel (1.4305)827.3M 2.5 x 810.2518.8

6.93 €

1 Available 4 Days 256Stainless steel (1.4305)1027.3M 2.5 x 810.2517.7

6.93 €

1 Available 4 Days 256Stainless steel (1.4305)1227.3M 2.5 x 810.2516.2

6.93 €

1 Available 4 Days 256Stainless steel (1.4305)1427.3M 2.5 x 810.2514.4

8.90 €

1 Available 4 Days 348Stainless steel (1.4305)1534M 3 x 101242.5

Tech Support