Shaft Collars, Clamp Collars, Single-Split - Type S, Aluminium (62366125S)

Shaft Collars, Clamp Collars, Single-Split - Type S, Aluminium 62366125S
  • Volume Discount

Product Details:

Manufacturer part number: 62366125S

Brand: MAEDLER

Price: 13.50

Delivery time: 4 Days


Technical Data:

O.D.: 45 mm

Width: 10 mm

Bore diameter d1: 25 mm

Max. outer diameter over screw head Rmax.: 48 mm

Screw DIN 912 (Thread size x length): M 4 x 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62366125S

Part Number
62366125S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Bore diameter d1
(mm)
Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) a
(mm)
Weight
(g)

13.50 €

1 Available 4 Days 45102548M 4 x 121930.8

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment Material Aluminum

This page is Shaft Collars, Clamp Collars, Single-Split - Type S, Aluminium, part number 62366125S.
You can find the detail information about specifications and dimensions on part number 62366125S.

Variation of this product

Part Number
62366110S
62366112S
62366114S
62366130S
62366132S
62366135S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Bore diameter d1
(mm)
Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) a
(mm)
Weight
(g)

6.13 €

1 Available 4 Days 2561027.3M 2.5 x 810.257

6.13 €

1 Available 4 Days 2561227.3M 2.5 x 810.256.4

6.13 €

1 Available 4 Days 2561427.3M 2.5 x 810.255.8

20.93 €

1 Available 4 Days 60123063.8M 5 x 142670.7

20.93 €

1 Available 4 Days 60123263.8M 5 x 142667.5

20.93 €

1 Available 4 Days 60123563.8M 5 x 142662.4

Tech Support