Shaft Collars, Clamp Collars, Single-Split - Type N, Stainless Steel (62399125N)

Shaft Collars, Clamp Collars, Single-Split - Type N, Stainless Steel 62399125N
  • Volume Discount

Product Details:

Manufacturer part number: 62399125N

Brand: MAEDLER

Price: 22.63

Delivery time: 4 Days


Technical Data:

I.D.: 25 mm

O.D.: 45 mm

Width: 15 mm

Material: Stainless steel (1.4305)

Max. outer diameter over screw head Rmax.: 50.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62399125N

Part Number
62399125N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Material Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) Keyway width bN
(mm)
Depth of keyway t2
(mm)
Weight
(g)

22.63 €

1 Available 4 Days 254515Stainless steel (1.4305)50.8M 6 x 1683.3111

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment

This page is Shaft Collars, Clamp Collars, Single-Split - Type N, Stainless Steel, part number 62399125N.
You can find the detail information about specifications and dimensions on part number 62399125N.

Variation of this product

Part Number
62399115N
62399116N
62399120N
62399130N
62399135N
62399138N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Material Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) Keyway width bN
(mm)
Depth of keyway t2
(mm)
Weight
(g)

15.17 €

1 Available 4 Days 153413Stainless steel (1.4305)39.4M 5 x 1652.364

15.17 €

1 Available 4 Days 163413Stainless steel (1.4305)39.4M 5 x 1652.362

19.12 €

1 Available 4 Days 204015Stainless steel (1.4305)46.4M 6 x 1662.895

25.66 €

1 Available 4 Days 305415Stainless steel (1.4305)58.6M 6 x 1883.3160

28.44 €

1 Available 4 Days 355715Stainless steel (1.4305)61.6M 6 x 18103.3167

32.32 €

1 Available 4 Days 386015Stainless Steel (303)65M 6 x 18103.3169

Tech Support