Adjusting Rings DIN 705 A, with Hexagon Socket Set Screw, Steel, Bright (623006006)

Adjusting Rings DIN 705 A, with Hexagon Socket Set Screw, Steel, Bright 623006006
  • Volume Discount

Product Details:

Manufacturer part number: 623006006

Brand: MAEDLER

Price: 0.88

Delivery time: 4 Days


Technical Data:

I.D.: 6 mm

O.D.: 12 mm

Width: 8 mm

Thread size: M 4 x 5 mm

Weight per 100 pcs: 0.548 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

623006006

Part Number
623006006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Thread size
(mm)
Weight per 100 pcs
(kg)

0.88 €

1 Available 4 Days 6128M 4 x 50.548

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment Material Steel

This page is Adjusting Rings DIN 705 A, with Hexagon Socket Set Screw, Steel, Bright, part number 623006006.
You can find the detail information about specifications and dimensions on part number 623006006.

Variation of this product

Part Number
623003006
623004006
623005006
623007006
623008006
623009006
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Thread size
(mm)
Weight per 100 pcs
(kg)

0.73 €

1 Available 4 Days 375M 2 x 30.123

0.84 €

1 Available 4 Days 485M 2.5 x 30.152

0.78 €

1 Available 4 Days 5106M 3 x 40.280

0.88 €

1 Available 4 Days 7128M 4 x 50.488

1.11 €

1 Available 4 Days 8168M 4 x 60.94

1.36 €

1 Available 4 Days 918*10*M 5 x 81.51

Tech Support