Ball Flange Bearings SSBPF, Two-Part Steel Sheet, Stainless Steel (62699412)

Ball Flange Bearings SSBPF, Two-Part Steel Sheet, Stainless Steel 62699412
  • Volume Discount

Product Details:

Manufacturer part number: 62699412

Brand: MAEDLER

Price: 28.15

Delivery time: 4 Days


Technical Data:

Type: SSBPF 201

Bore: 12 mm

a: 81 mm

p: 63.5 mm

t: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62699412

Part Number
62699412
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Bore
(mm)
a
(mm)
p
(mm)
t
(mm)
b
(mm)
Bi
(mm)
n
(mm)
s
(mm)
Admissible load of housing
(kN)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

28.15 €

1 Available 4 Days SSBPF 201128163.52142267.12.659.64.80.27

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Ball flange bearing Unit Body Material Stainless Steel
Rolling Element Material Stainless Steel Surface Blank

This page is Ball Flange Bearings SSBPF, Two-Part Steel Sheet, Stainless Steel, part number 62699412.
You can find the detail information about specifications and dimensions on part number 62699412.

Variation of this product

Part Number
62699415
62699417
62699420
62699425
62699430
62699435
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Bore
(mm)
a
(mm)
p
(mm)
t
(mm)
b
(mm)
Bi
(mm)
n
(mm)
s
(mm)
Admissible load of housing
(kN)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

25.88 €

1 Available 4 Days SSBPF 202158163.52142267.12.659.64.80.27

28.15 €

1 Available 4 Days SSBPF 203178163.52142267.12.659.64.80.27

26.12 €

1 Available 4 Days SSBPF 204209071.521625793.0912.96.70.33

34.87 €

1 Available 4 Days SSBPF 205259576218277.593.53147.90.38

47.52 €

1 Available 4 Days SSBPF 2063011390.52.619308114.919.511.30.62

66.12 €

1 Available 4 Days SSBPF 207351221002.622328.5116.2325.715.30.82

Tech Support