Ball Pillow Block Bearings UP, Light Series, with Eccentric Ring (62572500)

Ball Pillow Block Bearings UP, Light Series, with Eccentric Ring 62572500
  • Volume Discount

Product Details:

Manufacturer part number: 62572500

Brand: MAEDLER

Price: 20.80

Delivery time: 4 Days


Technical Data:

No.: 005

Bore d: 25 mm

Length a: 112 mm

Width b: 20 mm

Mounting hole center distance e: 90 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62572500

Part Number
62572500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. Bore d
(mm)
Length a
(mm)
Width b
(mm)
Mounting hole center distance e
(mm)
Height of mounting surface g
(mm)
Center distance to mounting surface h
(mm)
Hole diameter s1(mm) Total height w
(mm)
Total width Lk
(mm)
nk
(mm)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

20.80 €

1 Available 4 Days 0052511220901032106225.5610.15.05290

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Pillow Type Unit Body Material Zinc die-cast
Rolling Element Material Bearing steel Surface Blank

This page is Ball Pillow Block Bearings UP, Light Series, with Eccentric Ring, part number 62572500.
You can find the detail information about specifications and dimensions on part number 62572500.

Variation of this product

Part Number
62571000
62571200
62571500
62571700
62572000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
No. Bore d
(mm)
Length a
(mm)
Width b
(mm)
Mounting hole center distance e
(mm)
Height of mounting surface g
(mm)
Center distance to mounting surface h
(mm)
Hole diameter s1(mm) Total height w
(mm)
Total width Lk
(mm)
nk
(mm)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

6.41 €

1 Available 4 Days 0001067165361873517.544.61.9870

6.60 €

1 Available 4 Days 0011271165661973817.545.12.2780

7.71 €

1 Available 4 Days 0021580166372274318.54.55.62.55100

8.01 €

1 Available 4 Days 0031785186772474721562.84130

11.04 €

1 Available 4 Days 004201002080928105525.569.354.55210

Tech Support