Ball Pillow Block Bearings UCP (Grey Cast Iron) (62512000)

Ball Pillow Block Bearings UCP (Grey Cast Iron) 62512000
  • Volume Discount

Product Details:

Manufacturer part number: 62512000

Brand: MAEDLER

Price: 17.23

Delivery time: 4 Days


Technical Data:

Type: UCP 204

Bore: 20 mm

a: 127 mm

e: 95 mm

b: 38 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62512000

Part Number
62512000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Bore
(mm)
a
(mm)
e
(mm)
b
(mm)
h
(mm)
s1
(mm)
s2
(mm)
g
(mm)
w
(mm)
Luc
(mm)
nuc
(mm)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

17.23 €

1 Available 4 Days UCP 20420127953833.3131914653112.79.960.65

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Pillow Type Unit Body Material Grey cast iron
Rolling Element Material Bearing steel Surface Varnished (Housing)

This page is Ball Pillow Block Bearings UCP (Grey Cast Iron), part number 62512000.
You can find the detail information about specifications and dimensions on part number 62512000.

Variation of this product

Part Number
62511200
62511500
62511700
62512500
62513000
62513500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Bore
(mm)
a
(mm)
e
(mm)
b
(mm)
h
(mm)
s1
(mm)
s2
(mm)
g
(mm)
w
(mm)
Luc
(mm)
nuc
(mm)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

21.01 €

1 Available 4 Days UCP 20112127953830.2131914623112.79.96.20.61

21.69 €

1 Available 4 Days UCP 20215127953830.2131914623112.79.96.20.61

23.64 €

1 Available 4 Days UCP 20317127953830.2131914623112.79.960.61

19.41 €

1 Available 4 Days UCP 205251401053836.51319157134.114.310.870.79

23.71 €

1 Available 4 Days UCP 206301631214642.91721178238.115.915.1101.27

29.82 €

1 Available 4 Days UCP 207351671274747.61721189242.917.519.913.71.56

Tech Support