Chain Tensioning Wheels KSP-R, with Bearing, Stainless Steel, for Single-Strand Roller Chains DIN ISO 606 (14099000)

Chain Tensioning Wheels KSP-R, with Bearing, Stainless Steel, for Single-Strand Roller Chains DIN ISO 606 14099000
  • Volume Discount

Product Details:

Manufacturer part number: 14099000

Brand: MAEDLER

Price: 25.61

Delivery time: 4 Days


Technical Data:

Number of Teeth: 23 T

Type: A

DIN ISO No.: 05 B-1

Pitch (mm/inch): 8mm

Outer diameter da: 62.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

14099000

Part Number
14099000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Teeth
(T)
Type DIN ISO No. Pitch (mm/inch) Outer diameter da
(mm)
Pitch circle diameter d
(mm)
Tooth width A
(mm)
A1
(mm)
C
(mm)
Bore B
(mm)
Bore tolerance
(mm)
Outer diameter of insert ND
(mm)
B1
(mm)
Total width L
(mm)
Load rating dyn.
(kN)
Static Load rating
(kN)
Weight
(g)

25.61 €

1 Available 4 Days 23A05 B-18mm62.258.752.870.816+0.26 / +0.13401218.35.33.2125

Loading...

  1. 1

Basic information

Material Stainless steel Surface Blank Number of strands 1

This page is Chain Tensioning Wheels KSP-R, with Bearing, Stainless Steel, for Single-Strand Roller Chains DIN ISO 606, part number 14099000.
You can find the detail information about specifications and dimensions on part number 14099000.

Variation of this product

Part Number
14099001
14099005
14099006
14099007
14099008
14099100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Teeth
(T)
Type DIN ISO No. Pitch (mm/inch) Outer diameter da
(mm)
Pitch circle diameter d
(mm)
Tooth width A
(mm)
A1
(mm)
C
(mm)
Bore B
(mm)
Bore tolerance
(mm)
Outer diameter of insert ND
(mm)
B1
(mm)
Total width L
(mm)
Load rating dyn.
(kN)
Static Load rating
(kN)
Weight
(g)

14.69 €

1 Available 4 Days 15B06 B-13/8 x 7/32"49.545.815.35.3110+0 / -0.00830993.11.460

16.74 €

1 Available 4 Days 15B08 B-11/2 x 5/16"65.561.097.27.21.310+0 / -0.00830993.11.4150

25.00 €

1 Available 4 Days 15B10 B-15/8 x 3/8"8376.369.19.11.612+0 / -0.0083712125.83.1270

33.57 €

1 Available 4 Days 15B12 B-13/4 x 7/16"99.891.6311.111.1212+0 / -0.0083712125.83.1470

57.09 €

1 Available 4 Days 13B16 B-11" x 17.02 mm117.7106.1216.216.22.520+0 / -0.015215158.44.7880

26.18 €

1 Available 4 Days 21A06 B-13/8 x 7/32"6863.915.37116+0.26 / +0.13401218.35.33.2145

Tech Support