Locking Assemblies SSG (61520014)

Locking Assemblies SSG 61520014
  • Volume Discount

Product Details:

Manufacturer part number: 61520014

Brand: MAEDLER

Price: 15.04

Delivery time: 4 Days


Technical Data:

Inner diameter d: 14 mm

Outer diameter D: 25 mm

L1: 20 mm

Length L: 30 mm

L2: 23 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61520014

Part Number
61520014
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
L2
(mm)
D1
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
Tightening torque fastening screws TA
(Nm)
Slotted nut 8.8 (Thread size) Weight
(kg)

15.04 €

1 Available 4 Days 142520302332619814395M 20x10.08

Loading...

  1. 1

Basic information

Centering Provided Material Steel Surface Blank
Type SSG Design (shape) Cylindrical with central nut

This page is Locking Assemblies SSG, part number 61520014.
You can find the detail information about specifications and dimensions on part number 61520014.

Variation of this product

Part Number
61520015
61520016
61520017
61520018
61520019
61520020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
L2
(mm)
D1
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
Tightening torque fastening screws TA
(Nm)
Slotted nut 8.8 (Thread size) Weight
(kg)

15.03 €

1 Available 4 Days 152520302332729824695M 20x10.08

15.03 €

1 Available 4 Days 162520302332739754595M 20x10.07

15.13 €

1 Available 4 Days 172520322432829724695M 20x10.09

17.17 €

1 Available 4 Days 18302032243898107844160M 25x1.50.12

17.16 €

1 Available 4 Days 193020322438102117344160M 25x1.50.12

17.16 €

1 Available 4 Days 203020322438110116944160M 25x1.50.11

Tech Support