Clamping Bushes MSD-N (61599325)

Clamping Bushes MSD-N 61599325
  • Volume Discount

Product Details:

Manufacturer part number: 61599325

Brand: MAEDLER

Price: 346.37

Delivery time: 4 Days


Technical Data:

Inner diameter d: 25 mm

Outer diameter D: 34 mm

L1: 27 mm

Length L: 43 mm

L2: 46 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61599325

Part Number
61599325
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
L2
(mm)
D1
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Thread size
(mm)
Tightening torque fastening screws TA
(Nm)
No. of bolts (pcs) Weight
(kg)

346.37 €

1 Available 4 Days 25342743464921016.8M 55.470.19

Loading...

  1. 1

Basic information

Centering Provided Material Stainless steel (1.4305) Surface Blank
Type MSD-N Design (shape) With flange, hydraulic Shaft surface pressure PW(N/mm2) 90
Hub surface pressure PN(N/mm2) 70

This page is Clamping Bushes MSD-N, part number 61599325.
You can find the detail information about specifications and dimensions on part number 61599325.

Variation of this product

Part Number
61599315
61599320
61599330
61599340
61599350
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
L2
(mm)
D1
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Thread size
(mm)
Tightening torque fastening screws TA
(Nm)
No. of bolts (pcs) Weight
(kg)

306.34 €

1 Available 4 Days 152317303438456M 55.440.1

322.65 €

1 Available 4 Days 20282237414510010M 55.450.16

387.41 €

1 Available 4 Days 30413247515735023.3M 55.470.29

559.86 €

1 Available 4 Days 40534363677075037.5M 55.490.55

727.34 €

1 Available 4 Days 506553768083155062M 69.390.86

Tech Support