Manufacturer part number: 60091900
Brand: MAEDLER
Price: 100.55 €
Delivery time: 4 Days
Allowable Torque Range: 100 to Less Than 500 N•m
Outer Dia. A: 42 mm
Allowable Torque: 300 Nm
Bore diameter d: 19 mm
Max. outer diameter over screw head R: 48.2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
60091900
Part Number
|
---|
60091900 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Allowable Torque Range (N•m) | Outer Dia. A (mm) | Allowable Torque (Nm) | Bore diameter d (mm) | Max. outer diameter over screw head R (mm) | Total length L (mm) | Screw ISO 4762 (Thread size x length) | Tightening torque fastening screws TA (Nm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100.55 € | 1 | Available | 4 Days | 100 to Less Than 500 | 42 | 300 | 19 | 48.2 | 65 | M 6 x 16 | 16 | 520 |
Loading...
Max. Rotational Speed Range(r/min) | 2001 to 4,000 | Category | Coupling Main Body | Max. Rotational Speed(r/min) | 4000 |
---|---|---|---|---|---|
Allowable Angular Misalignment(deg) | 0 | Operating Temperature Range(°C) | ::-40 ~ 175 | Material | Steel (C45) |
Stainless | No | Surface | Black oxide finish | Coupling type | Rigid two-piece stlye |
With keyway | Yes | Electrically insulating | No | Max. misalignment radial(mm) | 0 |
Max. misalignment axial(mm) | 0 | Temperature min(°C) | -40 | Temperature max(°C) | 175 |
This page is Two-Piece Clamp Couplings MAT, Steel, with Keyway, part number 60091900.
You can find the detail information about specifications and dimensions on part number 60091900.
Configure
Basic Attributes
Allowable Torque Range(N•m)
Outer Dia. A(mm)
Allowable Torque(Nm)
Bore diameter d(mm)
Max. outer diameter over screw head R(mm)
Total length L(mm)
Screw ISO 4762 (Thread size x length)
Tightening torque fastening screws TA(Nm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
60091200 |
60091400 |
60091500 |
60092000 |
60092500 |
60093000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Allowable Torque Range (N•m) | Outer Dia. A (mm) | Allowable Torque (Nm) | Bore diameter d (mm) | Max. outer diameter over screw head R (mm) | Total length L (mm) | Screw ISO 4762 (Thread size x length) | Tightening torque fastening screws TA (Nm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
75.78 € | 1 | Available | 4 Days | 100 to Less Than 500 | 29 | 105 | 12 | 32.7 | 45 | M 4 x 12 | 4.6 | 180 | |
85.28 € | 1 | Available | 4 Days | 100 to Less Than 500 | 35 | 160 | 14 | 39.1 | 50 | M 5 x 16 | 9.5 | 272 | |
85.28 € | 1 | Available | 4 Days | 100 to Less Than 500 | 35 | 180 | 15 | 39.1 | 50 | M 5 x 16 | 9.5 | 266 | |
101.87 € | 1 | Available | 4 Days | 100 to Less Than 500 | 42 | 350 | 20 | 48.2 | 65 | M 6 x 16 | 16 | 518 | |
111.13 € | 1 | Available | 4 Days | 100 to Less Than 500 | 45 | 400 | 25 | 50.8 | 75 | M 6 x 16 | 16 | 623 | |
153.62 € | 1 | Available | 4 Days | 100 to Less Than 500 | 53 | 475 | 30 | 58.1 | 83 | M 6 x 18 | 16 | 920 |