One-Piece Clamp Couplings MAS, Steel, without Keyway (60060500)

One-Piece Clamp Couplings MAS, Steel, without Keyway 60060500
  • Volume Discount

Product Details:

Manufacturer part number: 60060500

Brand: MAEDLER

Price: 38.81

Delivery time: 4 Days


Technical Data:

Allowable Torque Range: 10.01 to 20.00 N•m

Outer Dia. A: 18 mm

Allowable Torque: 10.6 Nm

Bore diameter d: 5 mm

Max. outer diameter over screw head R: 21.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

60060500

Part Number
60060500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Torque Range
(N•m)
Outer Dia. A
(mm)
Allowable Torque
(Nm)
Bore diameter d
(mm)
Max. outer diameter over screw head R
(mm)
Total length L
(mm)
Screw ISO 4762 (Thread size x length) Tightening torque fastening screws TA
(Nm)
Weight
(g)

38.81 €

1 Available 4 Days 10.01 to 20.001810.6521.230M 3 x 82.147

Loading...

  1. 1

Basic information

Max. Rotational Speed Range(r/min) 2001 to 4,000 Category Coupling Main Body Max. Rotational Speed(r/min) 4000
Allowable Angular Misalignment(deg) 0 Operating Temperature Range(°C) ::-40 ~ 175 Material Steel (C45)
Stainless No Surface Black oxide finish Coupling type Rigid one-piece stlye
With keyway No Electrically insulating No Max. misalignment radial(mm) 0
Max. misalignment axial(mm) 0 Temperature min(°C) -40 Temperature max(°C) 175

This page is One-Piece Clamp Couplings MAS, Steel, without Keyway, part number 60060500.
You can find the detail information about specifications and dimensions on part number 60060500.

Variation of this product

Part Number
60060300
60060400
60060600
60060800
60061000
60061200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Torque Range
(N•m)
Outer Dia. A
(mm)
Allowable Torque
(Nm)
Bore diameter d
(mm)
Max. outer diameter over screw head R
(mm)
Total length L
(mm)
Screw ISO 4762 (Thread size x length) Tightening torque fastening screws TA
(Nm)
Weight
(g)

50.14 €

1 Available 4 Days 5.01 to 10.00146.631830M 3 x 82.135

44.47 €

1 Available 4 Days 5.01 to 10.00168419.330M 3 x 82.145

31.09 €

1 Available 4 Days 20.01 to 50.001834621.230M 3 x 82.147

37.79 €

1 Available 4 Days 20.01 to 50.002450826.835M 3 x 102.1102

40.32 €

1 Available 4 Days 50.01 to 100.0029851032.745M 4 x 124.6185

40.32 €

1 Available 4 Days 100 to Less Than 500291051232.745M 4 x 124.6180

Tech Support