One-Piece Clamp Couplings MAS, Stainless Steel, without Keyway (60099606)

One-Piece Clamp Couplings MAS, Stainless Steel, without Keyway 60099606
  • Volume Discount

Product Details:

Manufacturer part number: 60099606

Brand: MAEDLER

Price: 42.86

Delivery time: 4 Days


Technical Data:

Allowable Torque Range: 5.01 to 10.00 N•m

Outer Dia. A: 18 mm

Allowable Torque: 10 Nm

Bore diameter d: 6 mm

Max. outer diameter over screw head R: 21.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

60099606

Part Number
60099606
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Torque Range
(N•m)
Outer Dia. A
(mm)
Allowable Torque
(Nm)
Bore diameter d
(mm)
Max. outer diameter over screw head R
(mm)
Total length L
(mm)
Screw ISO 4762 (Thread size x length) Tightening torque fastening screws TA
(Nm)
Weight
(g)

42.86 €

1 Available 4 Days 5.01 to 10.001810621.230M 3 x 81.147

Loading...

  1. 1

Basic information

Max. Rotational Speed Range(r/min) 2001 to 4,000 Category Coupling Main Body Max. Rotational Speed(r/min) 4000
Allowable Angular Misalignment(deg) 0 Operating Temperature Range(°C) ::-40 ~ 175 Material Stainless steel (1.4305)
Stainless Yes Surface Blank Coupling type Rigid one-piece stlye
With keyway No Electrically insulating No Max. misalignment radial(mm) 0
Max. misalignment axial(mm) 0 Temperature min(°C) -40 Temperature max(°C) 175

This page is One-Piece Clamp Couplings MAS, Stainless Steel, without Keyway, part number 60099606.
You can find the detail information about specifications and dimensions on part number 60099606.

Variation of this product

Part Number
60099603
60099604
60099605
60099608
60099610
60099612
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Torque Range
(N•m)
Outer Dia. A
(mm)
Allowable Torque
(Nm)
Bore diameter d
(mm)
Max. outer diameter over screw head R
(mm)
Total length L
(mm)
Screw ISO 4762 (Thread size x length) Tightening torque fastening screws TA
(Nm)
Weight
(g)

82.01 €

1 Available 4 Days 3.01 to 5.00143.731830M 3 x 81.135

71.77 €

1 Available 4 Days 5.01 to 10.00165.2419.330M 3 x 81.145

63.13 €

1 Available 4 Days 5.01 to 10.00186521.230M 3 x 81.147

47.01 €

1 Available 4 Days 10.01 to 20.002416826.835M 3 x 101.1102

57.55 €

1 Available 4 Days 20.01 to 50.0029251032.745M 4 x 122.5185

57.55 €

1 Available 4 Days 20.01 to 50.0029321232.745M 4 x 122.5180

Tech Support