PrevoS1 Blow Gun with OSHA Nozzle (ABG 06OSH)

PrevoS1 Blow Gun with OSHA Nozzle ABG 06OSH

Product Details:

Manufacturer part number: ABG 06OSH

Brand: PREVOST

Price: 14.87

Delivery time: 7 Days


Technical Data:

Sound Level: 87 dBA

Air consumption (at 6 bar): 13 Nm3/h

Blowing force (at 6 bar): 260 g

Dynamic pressure (at 10 mm at 6 bar): 1 bar


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ABG 06OSH

Part Number
ABG 06OSH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Sound Level
(dBA)
Air consumption (at 6 bar)
(Nm3/h)
Blowing force (at 6 bar)
(g)
Dynamic pressure (at 10 mm at 6 bar)
(bar)

14.87 €

1 7 Days 87132601

Loading...

  1. 1

Basic information

Max. Operating Pressure(bar) 12 Construction Polyamide composite body Highlight Compact
Temperature - 15 to +70 °C Connection Built-in adaptor

This page is PrevoS1 Blow Gun with OSHA Nozzle, part number ABG 06OSH.
You can find the detail information about specifications and dimensions on part number ABG 06OSH.

Variation of this product

Part Number
CBG 06OSH
CPG 06OSH
EBG 07OSH
EPG 07OSH
IBG 06OSH
IPG 06OSH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Sound Level
(dBA)
Air consumption (at 6 bar)
(Nm3/h)
Blowing force (at 6 bar)
(g)
Dynamic pressure (at 10 mm at 6 bar)
(bar)

14.87 €

1 7 Days 87132601

14.87 €

1 7 Days 89141680.5

14.87 €

1 7 Days 87132601

14.87 €

1 7 Days 89141680.5

14.87 €

1 7 Days 87132601

14.87 €

1 7 Days 89141680.5

Tech Support