Suction-feed Spray Gun for Industrial Spray Painting (CAR S02)

Suction-feed Spray Gun for Industrial Spray Painting CAR S02

Product Details:

Manufacturer part number: CAR S02

Brand: PREVOST

Price: 121.73

Delivery time: 7 Days


Technical Data:

Nozzle ⌀: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CAR S02

Part Number
CAR S02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nozzle ⌀
(mm)

121.73 €

1 7 Days -

Loading...

  1. 1

Basic information

BSPP Male Thread G 1/4 Highlight Three types of adjustment (width of stream, paint flow rate and air flow rate) Construction Body : Aluminium Needle : Stainless steel
Applications Automotive and industrial sectors

This page is Suction-feed Spray Gun for Industrial Spray Painting, part number CAR S02.
You can find the detail information about specifications and dimensions on part number CAR S02.

Variation of this product

Part Number
CAR S021
CAR S022
CAR S023
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nozzle ⌀
(mm)

115.87 €

1 7 Days 1

115.87 €

1 7 Days 1.8

115.87 €

1 7 Days 2

Tech Support