Spring Plungers, Plastic (65471000)

Spring Plungers, Plastic 65471000
  • Volume Discount

Product Details:

Manufacturer part number: 65471000

Brand: MAEDLER

Price: 4.01

Delivery time: 4 Days


Technical Data:

Version: N

Thread size d1: M 10 mm

Length l: 19 mm

Ball diameter: 6 mm

Overhang of the ball s: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65471000

Part Number
65471000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version Thread size d1
(mm)
Length l
(mm)
Ball diameter
(mm)
Overhang of the ball s
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

4.01 €

1 Available 4 Days NM 10196220453

Loading...

  1. 1

Basic information

Material POM/Stainless steel Surface Blank

This page is Spring Plungers, Plastic, part number 65471000.
You can find the detail information about specifications and dimensions on part number 65471000.

Variation of this product

Part Number
65470600
65470800
65472600
65472800
65473000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version Thread size d1
(mm)
Length l
(mm)
Ball diameter
(mm)
Overhang of the ball s
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

2.69 €

1 Available 4 Days NM 6143.5112170.4

3.40 €

1 Available 4 Days NM 81651.520351.1

3.21 €

1 Available 4 Days PM 6143.5112170.4

3.89 €

1 Available 4 Days PM 81651.520351.1

4.31 €

1 Available 4 Days PM 10196220453

Tech Support