Spring Plungers with Bolt from Steel, with Internal Hexagon, Strong Spring Tension, Steel, Black Oxided (65465600V)

Spring Plungers with Bolt from Steel, with Internal Hexagon, Strong Spring Tension, Steel, Black Oxided 65465600V
  • Volume Discount

Product Details:

Manufacturer part number: 65465600V

Brand: MAEDLER

Price: 5.86

Delivery time: 4 Days


Technical Data:

Thread size d1: M 6 mm

Bolt diameter d2: 2.7 mm

Length l: 20 mm

n: 1.3 mm

Overhang of bolt s: 2.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65465600V

Part Number
65465600V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d1
(mm)
Bolt diameter d2
(mm)
Length l
(mm)
n
(mm)
Overhang of bolt s
(mm)
t
(mm)
Wrench size SW
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

5.86 €

1 Available 4 Days M 62.7201.32.50.9215432.8

Loading...

  1. 1

Basic information

Material Steel Surface Black oxide finish

This page is Spring Plungers with Bolt from Steel, with Internal Hexagon, Strong Spring Tension, Steel, Black Oxided, part number 65465600V.
You can find the detail information about specifications and dimensions on part number 65465600V.

Variation of this product

Part Number
65465500V
65465800V
65466000V
65466200V
65466700V
65467100V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size d1
(mm)
Bolt diameter d2
(mm)
Length l
(mm)
n
(mm)
Overhang of bolt s
(mm)
t
(mm)
Wrench size SW
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

5.72 €

1 Available 4 Days M 52.4181.22.30.81.511401.6

6.83 €

1 Available 4 Days M 83.5221.531.42.520755.7

7.55 €

1 Available 4 Days M 104221.531.4320759.1

9.29 €

1 Available 4 Days M 126282.74244512016

11.57 €

1 Available 4 Days M 167.5323.252.556416026

14.76 €

1 Available 4 Days M 2010403.77367519567

Tech Support