Spring Plungers with Ball and Head, with Slot, Type AN (65499635)

Spring Plungers with Ball and Head, with Slot, Type AN 65499635
  • Volume Discount

Product Details:

Manufacturer part number: 65499635

Brand: MAEDLER

Price: 8.86

Delivery time: 4 Days


Technical Data:

Thread size d1: M 5 mm

Ball diameter d2: 3 mm

Outer diameter d3: 8 mm

Total length l1: 12.5 mm

Thread length l2: 8.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65499635

Part Number
65499635
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d1
(mm)
Ball diameter d2
(mm)
Outer diameter d3
(mm)
Total length l1
(mm)
Thread length l2
(mm)
l3
(mm)
Overhang of ball s
(mm)
Spring force F1
(N)
Spring force F2
(N)
Weight
(g)

8.86 €

1 Available 4 Days M 53812.58.56.70.98142

Loading...

  1. 1

Basic information

Material Stainless steel Surface Blank

This page is Spring Plungers with Ball and Head, with Slot, Type AN, part number 65499635.
You can find the detail information about specifications and dimensions on part number 65499635.

Variation of this product

Part Number
65499634
65499636
65499638
65499640
65499642
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size d1
(mm)
Ball diameter d2
(mm)
Outer diameter d3
(mm)
Total length l1
(mm)
Thread length l2
(mm)
l3
(mm)
Overhang of ball s
(mm)
Spring force F1
(N)
Spring force F2
(N)
Weight
(g)

7.94 €

1 Available 4 Days M 42.569.56.550.88141

9.67 €

1 Available 4 Days M 63.510149-111183.7

12.57 €

1 Available 4 Days M 84.51316.511-1.524457

14.54 €

1 Available 4 Days M 106162014-2244513.2

16.86 €

1 Available 4 Days M 128182215-2.5264919.5

Tech Support