Double-Ended Spring Plunger (65484500)

Double-Ended Spring Plunger 65484500
  • Volume Discount

Product Details:

Manufacturer part number: 65484500

Brand: MAEDLER

Price: 4.39

Delivery time: 4 Days


Technical Data:

Outer diameter d1: 5 mm

Ball diameter d2: 4 mm

d3 +0.5: 5.03 mm

Length l1: 10.8 mm

s: 1.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65484500

Part Number
65484500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer diameter d1
(mm)
Ball diameter d2
(mm)
d3 +0.5
(mm)
Length l1
(mm)
s
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

4.39 €

1 Available 4 Days 545.0310.81.23.581.2

Loading...

  1. 1

Basic information

Material Brass / Stainless steel Surface Blank

This page is Double-Ended Spring Plunger, part number 65484500.
You can find the detail information about specifications and dimensions on part number 65484500.

Variation of this product

Part Number
65484300
65484400
65484700
65484800
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer diameter d1
(mm)
Ball diameter d2
(mm)
d3 +0.5
(mm)
Length l1
(mm)
s
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

4.29 €

1 Available 4 Days 32.53.027.30.824.50.4

4.44 €

1 Available 4 Days 434.0390.92.57.50.6

4.95 €

1 Available 4 Days 767.031424123

5.41 €

1 Available 4 Days 86.58.03182.16155.1

Tech Support