Ball-Ended Thrust Screws, Stainless Steel (Part Numbers)

Ball-Ended Thrust Screws, Stainless Steel
  • Volume Discount
Material: Screw: Stainless steel 1.4305 (AISI 303). Ball: Stainless steel, hardened.
Type A-N: with full ball.
Type B-N: with flat-faced ball, to clamp surfaces that are not exactly parallel.
Temperature range: -60ºC to +350ºC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65490305
65490308
65490310
65490406
65490410
65490416
65490508
65490512
65490520
65490610
65490616
65490625
65490810
65490812
65490820
65490830
65491012
65491016
65491025
65491035
65491216
65491220
65491230
65491240
65491620
65491625
65491635
65491650
65495406
65495410
65495416
65495508
65495512
65495520
65495610
65495616
65495625
65495810
65495812
65495820
65495830
65496012
65496016
65496025
65496035
65496216
65496220
65496230
65496240
65496620
65496625
65496635
65496650
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shape Thread size d1
(mm)
Nominal length
(mm)
d3
(mm)
Total length shape A l1
(mm)
Total length shape B l2
(mm)
Ball diameter
(mm)
Wrench size SW
(mm)
Max. load
(kN)
Weight
(g)

8.29 €

1 Available 4 Days A-NM 35-5-1.51.51.250.15

8.41 €

1 Available 4 Days A-NM 38-7.5-1.51.51.250.22

8.45 €

1 Available 4 Days A-NM 310-10-1.51.51.250.33

7.36 €

1 Available 4 Days A-NM 46-6-2.521.750.4

7.24 €

1 Available 4 Days A-NM 410-10-2.521.750.7

7.44 €

1 Available 4 Days A-NM 416-6-2.521.751.1

6.59 €

1 Available 4 Days A-NM 58-8-32.52.250.8

6.59 €

1 Available 4 Days A-NM 512-12-32.52.251.3

6.72 €

1 Available 4 Days A-NM 520-20-32.52.252.3

7.16 €

1 Available 4 Days A-NM 610-10.8-434.51.5

7.24 €

1 Available 4 Days A-NM 616-16.8-434.52.4

7.44 €

1 Available 4 Days A-NM 625-25.8-434.53.9

7.94 €

1 Available 4 Days A-NM 810-11.2-5.547.52.6

8.03 €

1 Available 4 Days A-NM 812-13.2-5.547.53.2

8.13 €

1 Available 4 Days A-NM 820-21.2-5.547.55.7

8.25 €

1 Available 4 Days A-NM 830-31.2-5.547.58.9

9.06 €

1 Available 4 Days A-NM 1012-13.7-75105

9.27 €

1 Available 4 Days A-NM 1016-17.7-75106.8

9.68 €

1 Available 4 Days A-NM 1025-26.7-751011.2

9.84 €

1 Available 4 Days A-NM 1035-36.7-751016.2

11.15 €

1 Available 4 Days A-NM 1216-18-8.561510

11.45 €

1 Available 4 Days A-NM 1220-22-8.561512.4

12.07 €

1 Available 4 Days A-NM 1230-32-8.561519.6

12.81 €

1 Available 4 Days A-NM 1240-42-8.561528.5

20.56 €

1 Available 4 Days A-NM 1620-23.3-1283022

21.44 €

1 Available 4 Days A-NM 1625-28.3-1283028

22.22 €

1 Available 4 Days A-NM 1635-38.3-1283041

25.22 €

1 Available 4 Days A-NM 1650-53.3-1283048

11.37 €

1 Available 4 Days B-NM 461.8-5.62.521.750.4

11.41 €

1 Available 4 Days B-NM 4101.8-9.62.521.750.7

11.64 €

1 Available 4 Days B-NM 4161.8-15.62.521.751.1

12.27 €

1 Available 4 Days B-NM 582.2-7.532.52.250.8

12.45 €

1 Available 4 Days B-NM 5122.2-11.532.52.251.3

12.81 €

1 Available 4 Days B-NM 5202.2-19.532.52.252.3

13.61 €

1 Available 4 Days B-NM 6103-10434.51.5

13.85 €

1 Available 4 Days B-NM 6163-16434.52.4

14.15 €

1 Available 4 Days B-NM 6253-25434.53.9

16.05 €

1 Available 4 Days B-NM 8105-105.547.52.6

16.23 €

1 Available 4 Days B-NM 8125-125.547.53.2

16.27 €

1 Available 4 Days B-NM 8205-205.547.55.7

16.27 €

1 Available 4 Days B-NM 8305-305.547.58.9

18.35 €

1 Available 4 Days B-NM 10126-1275105

18.52 €

1 Available 4 Days B-NM 10166-1675106.8

18.68 €

1 Available 4 Days B-NM 10256-25751011.2

18.99 €

1 Available 4 Days B-NM 10356-35751016.2

22.88 €

1 Available 4 Days B-NM 12167-168.561510

23.02 €

1 Available 4 Days B-NM 12207-208.561512.4

24.11 €

1 Available 4 Days B-NM 12307-308.561519.6

24.57 €

1 Available 4 Days B-NM 12407-408.561528.5

40.43 €

1 Available 4 Days B-NM 162011-201283022

40.59 €

1 Available 4 Days B-NM 162511-251283028

41.51 €

1 Available 4 Days B-NM 163511-351283041

42.32 €

1 Available 4 Days B-NM 165011-501283048

Loading...

  1. 1

Basic information

Material Stainless steel Surface Blank

Tech Support