Conical Seats According to the Old Standard DIN 6319, Stainless Steel 1.4301, Type D (Part Numbers)

Conical Seats According to the Old Standard DIN 6319, Stainless Steel 1.4301, Type D
  • Volume Discount
Material: Stainless steel 1.4301 (AISI 304).
Spherical washers according to the old standard DIN 6319 type C are mostly used with conical seats DIN 6319 type D, for screw fittings at non-parallel faces. Conical seats DIN 6319 type G, with larger outside diameter and height, should be used at relatively big holes or slot holes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65599505
65599506
65599508
65599510
65599512
65599514
65599516
65599520
65599524
65599530
65599536
65599542
65599548
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d2H13
(mm)
Outer diameter d4
(mm)
d5
(mm)
Height h3
(mm)
h4
(mm)
For bolt diameter
(mm)
Static load F
(kN)
Optional spherical washer (Part no.) Weight
(g)

1.74 €

1 Available 4 Days 610.59.252.13.1M 55655994055

1.90 €

1 Available 4 Days 7.112112.84.266655994061.4

1.90 €

1 Available 4 Days 9.61714.53.55.6812655994083.8

2.38 €

1 Available 4 Days 122118.54.26.51016655994106.5

3.25 €

1 Available 4 Days 14.224205812246559941210.6

3.51 €

1 Available 4 Days 16.52824.85.68.514336559941418

3.59 €

1 Available 4 Days 1930266.29.616456559941618.7

3.94 €

1 Available 4 Days 23.236317.511.720716559942032

5.85 €

1 Available 4 Days 2844379.515.2241056559942463

9.61 €

1 Available 4 Days 3556491219.23019165599430133

11.43 €

1 Available 4 Days 4268601523.53626265599436236

16.09 €

1 Available 4 Days 49787018294236165599442365

25.22 €

1 Available 4 Days 5692822235.54847665599448641

Loading...

  1. 1

Basic information

Material Stainless Steel Material: Stainless Steel EN 1.4301 Equiv. Surface Treatment (Detailed) Not Provided

Tech Support