Conical Seats According to the Old Standard DIN 6319, Stainless Steel 1.4401, Type G (65599658)

Conical Seats According to the Old Standard DIN 6319, Stainless Steel 1.4401, Type G 65599658
  • Volume Discount

Product Details:

Manufacturer part number: 65599658

Brand: MAEDLER

Price: 2.31

Delivery time: 4 Days


Technical Data:

Inner diameter d2 H13: 9.6 mm

Outer diameter d4: 24 mm

d5: 14.5 mm

Height h3: 5 mm

h4: 7.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65599658

Part Number
65599658
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d2H13
(mm)
Outer diameter d4
(mm)
d5
(mm)
Height h3
(mm)
h4
(mm)
For bolt diameter
(mm)
Static load F
(kN)
Optional spherical washer (Part no.) Weight
(g)

2.31 €

1 Available 4 Days 9.62414.557.1M 8126559945813

Loading...

  1. 1

Basic information

Material Stainless Steel Material: Stainless Steel EN 1.4401 Equiv. Surface Treatment (Detailed) Not Provided

This page is Conical Seats According to the Old Standard DIN 6319, Stainless Steel 1.4401, Type G, part number 65599658.
You can find the detail information about specifications and dimensions on part number 65599658.

Variation of this product

Part Number
65599656
65599660
65599662
65599664
65599666
65599670
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d2H13
(mm)
Outer diameter d4
(mm)
d5
(mm)
Height h3
(mm)
h4
(mm)
For bolt diameter
(mm)
Static load F
(kN)
Optional spherical washer (Part no.) Weight
(g)

2.31 €

1 Available 4 Days 7.1171145.4M 66655994565.6

2.86 €

1 Available 4 Days 123018.557.3M 10166559946019

3.96 €

1 Available 4 Days 14.2362069M 12246559946237

4.25 €

1 Available 4 Days 16.54024.868.9M 14336559946448

4.35 €

1 Available 4 Days 194426710.4M 16456559946670

4.77 €

1 Available 4 Days 23.25031812.2M 20716559947094

Tech Support