Conical Seats According to the Old Standard DIN 6319, Steel, Phosphated and Oiled, Type D (65550600)

Conical Seats According to the Old Standard DIN 6319, Steel, Phosphated and Oiled, Type D 65550600
  • Volume Discount

Product Details:

Manufacturer part number: 65550600

Brand: MAEDLER

Price: 0.80

Delivery time: 4 Days


Technical Data:

Inner diameter d2 H13: 7.1 mm

Outer diameter d4: 12 mm

d5: 11 mm

Height h3: 2.8 mm

h4: 4.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65550600

Part Number
65550600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d2H13
(mm)
Outer diameter d4
(mm)
d5
(mm)
Height h3
(mm)
h4
(mm)
For bolt diameter
(mm)
Static load F
(kN)
Optional spherical washer (Part no.) Weight
(g)

0.80 €

1 Available 4 Days 7.112112.84.269655406001.4

Loading...

  1. 1

Basic information

Material Steel Surface Treatment (Detailed) Not Provided

This page is Conical Seats According to the Old Standard DIN 6319, Steel, Phosphated and Oiled, Type D, part number 65550600.
You can find the detail information about specifications and dimensions on part number 65550600.

Variation of this product

Part Number
65550500
65550800
65551000
65551200
65551400
65551600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d2H13
(mm)
Outer diameter d4
(mm)
d5
(mm)
Height h3
(mm)
h4
(mm)
For bolt diameter
(mm)
Static load F
(kN)
Optional spherical washer (Part no.) Weight
(g)

0.72 €

1 Available 4 Days 610.59.252.13.1M 5665540500-

0.80 €

1 Available 4 Days 9.61714.53.55.6817655408003.8

1.03 €

1 Available 4 Days 122118.54.26.51026655410006.5

1.40 €

1 Available 4 Days 14.224205812386554120010.6

1.50 €

1 Available 4 Days 16.52824.85.68.514536554140018

1.55 €

1 Available 4 Days 1930266.29.616736554160018.7

Tech Support