Conical Seats According to the Old Standard DIN 6319, Steel, with Blue PTFE Coating, Type D (65598520)

Conical Seats According to the Old Standard DIN 6319, Steel, with Blue PTFE Coating, Type D 65598520
  • Volume Discount

Product Details:

Manufacturer part number: 65598520

Brand: MAEDLER

Price: 2.00

Delivery time: 4 Days


Technical Data:

Inner diameter d2 H13: 23.2 mm

Outer diameter d4: 36 mm

d5: 31 mm

Height h3: 7.5 mm

h4: 11.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65598520

Part Number
65598520
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d2H13
(mm)
Outer diameter d4
(mm)
d5
(mm)
Height h3
(mm)
h4
(mm)
For bolt diameter
(mm)
Optional spherical washer (Part no.) Weight
(g)

2.00 €

1 Available 4 Days 23.236317.511.8M 206559842032

Loading...

  1. 1

Basic information

Material Steel Surface Treatment (Detailed) PTFE-coated

This page is Conical Seats According to the Old Standard DIN 6319, Steel, with Blue PTFE Coating, Type D, part number 65598520.
You can find the detail information about specifications and dimensions on part number 65598520.

Variation of this product

Part Number
65598510
65598512
65598514
65598524
65598530
65598536
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d2H13
(mm)
Outer diameter d4
(mm)
d5
(mm)
Height h3
(mm)
h4
(mm)
For bolt diameter
(mm)
Optional spherical washer (Part no.) Weight
(g)

1.23 €

1 Available 4 Days 122118.54.26.6M 10655984106.5

1.66 €

1 Available 4 Days 14.2242058.1M 126559841210.6

1.74 €

1 Available 4 Days 16.52824.85.68.6M 146559841418

3.00 €

1 Available 4 Days 2844379.515.3M 246559842463

4.93 €

1 Available 4 Days 3556491219.3M 3065598430133

7.60 €

1 Available 4 Days 4268601523.6M 3665598436236

Tech Support