Manufacturer part number: 68928300
Brand: MAEDLER
Price: 4.02 €
Delivery time: 4 Days
Height H: 15 mm
Outer diameter D: 10 mm
Thread size G: M 4 mm
Thread length I: 10 mm
Spring rate (medium) for pressure load CD: 29 N/mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
68928300
Part Number
|
---|
68928300 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height H (mm) | Outer diameter D (mm) | Thread size G (mm) | Thread length I (mm) | Spring rate (medium) for pressure load CD (N/mm) | Pressure load Fperm. (N) | Spring rate (medium) for shearing load CS (N/mm) | Shearing load Fperm. (CS) (N) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.02 € | 1 | Available | 4 Days | 15 | 10 | M 4 | 10 | 29 | 43 | 5 | 15 | 3.9 |
Loading...
Material | Natural rubber / Stainless steel | Surface | Blank |
---|
This page is Rubber-Metal Buffers MGP with Threaded Studs, Stainless Steel, part number 68928300.
You can find the detail information about specifications and dimensions on part number 68928300.
Configure
Basic Attributes
Height H(mm)
Outer diameter D(mm)
Thread size G(mm)
Thread length I(mm)
Spring rate (medium) for pressure load CD(N/mm)
Pressure load Fperm.(N)
Spring rate (medium) for shearing load CS(N/mm)
Shearing load Fperm. (CS)(N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
68928000 |
68928100 |
68928700 |
68928800 |
68928900 |
68929000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height H (mm) | Outer diameter D (mm) | Thread size G (mm) | Thread length I (mm) | Spring rate (medium) for pressure load CD (N/mm) | Pressure load Fperm. (N) | Spring rate (medium) for shearing load CS (N/mm) | Shearing load Fperm. (CS) (N) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.63 € | 1 | Available | 4 Days | 8 | 8 | M 3 | 6 | 30 | 35 | 9 | 10 | 1 | |
3.63 € | 1 | Available | 4 Days | 10 | 10 | M 4 | 10 | 44 | 43 | 9 | 15 | 3.2 | |
12.12 € | 1 | Available | 4 Days | 8 | 15 | M 4 | 10 | 160 | 95 | 27 | 35 | 6 | |
12.12 € | 1 | Available | 4 Days | 10 | 15 | M 4 | 10 | 124 | 95 | 24 | 35 | 6.4 | |
3.23 € | 1 | Available | 4 Days | 20 | 15 | M 4 | 13 | 54 | 95 | 10 | 35 | 7 | |
3.81 € | 1 | Available | 4 Days | 15 | 15 | M 4 | 10 | 61 | 95 | 13 | 35 | 7.8 |