Rubber-Metal Buffers MGA with Internal Thread and Threaded Stud, Stainless Steel (Part Numbers)

Rubber-Metal Buffers MGA with Internal Thread and Threaded Stud, Stainless Steel
  • Volume Discount
Material: Elastomer: Natural rubber, hardness 55° Shore A.
Metal parts: Stainless steel 1.4301 (AISI 304).
One side with internal thread, other side with external thread.
Standard components for elastic mounting. The grade of rubber used has perfect physical properties.
Temperature range: -40°C up to +80°C.
Other sizes, Shore hardnesses or elastomer types on request.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
68958000
68958100
68958300
68959000
68959115
68959120
68959130
68959215
68959220
68959800
68960000
68960100
68960200
68960215
68960225
68960230
68960300
68960500
68960700
68960715
68960725
68960800
68960900
68961000
68961020
68961025
68961030
68961100
68961300
68961360
68961365
68961370
68961375
68961400
68961440
68961445
68961455
68961500
68961550
68961555
68961600
68961675
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height H
(mm)
Outer diameter D
(mm)
Thread size G
(mm)
Length of outer thread I
(mm)
Length of inner thread t
(mm)
Spring rate (medium) for pressure load CD
(N/mm)
Pressure load Fperm.
(N)
Spring rate (medium) for shearing load CS
(N/mm)
Shearing load Fperm. (CS)
(N)
Weight
(g)

3.23 €

1 Available 4 Days 88M 363283510101

3.23 €

1 Available 4 Days 1010M 4104484310152.7

4.33 €

1 Available 4 Days 1510M 410429435153.6

3.74 €

1 Available 4 Days 1515M 4104679515358.3

3.74 €

1 Available 4 Days 1515M 58565955355

3.74 €

1 Available 4 Days 2015M 4104439512356

3.74 €

1 Available 4 Days 3015M 415432959359

3.74 €

1 Available 4 Days 1520M 6186110170376014

3.74 €

1 Available 4 Days 2020M 618685170176016

6.49 €

1 Available 4 Days 2540M 82382656503525077

7.71 €

1 Available 4 Days 3040M 1028102346504825092

4.39 €

1 Available 4 Days 2520M 618661170116017

4.68 €

1 Available 4 Days 2025M 6186130280309528

4.39 €

1 Available 4 Days 1525M 6186165280459525

4.68 €

1 Available 4 Days 2525M 618689280279529

5.12 €

1 Available 4 Days 3025M 618671280199531

5.91 €

1 Available 4 Days 3030M 82081134002814047

6.10 €

1 Available 4 Days 4030M 82081064001314060

5.60 €

1 Available 4 Days 2030M 82082354004214041

5.12 €

1 Available 4 Days 1530M 82082704006814038

5.60 €

1 Available 4 Days 2530M 82081804003714045

7.71 €

1 Available 4 Days 3040M 82382346504925091

8.82 €

1 Available 4 Days 4040M 823814765023250103

11.22 €

1 Available 4 Days 4050M 102810273100058400168

10.95 €

1 Available 4 Days 2050M 102810450100095400112

10.95 €

1 Available 4 Days 2550M 102810425100082400125

10.22 €

1 Available 4 Days 3050M 102810395100073400135

11.73 €

1 Available 4 Days 4550M 103310250100050400174

12.49 €

1 Available 4 Days 5050M 102810210100037400183

18.99 €

1 Available 4 Days 4060M 102810390150063550224

18.99 €

1 Available 4 Days 4060M 123312390150060550243

24.22 €

1 Available 4 Days 4570M 102810450180072700348

20.79 €

1 Available 4 Days 2575M 1237129802300270850299

27.42 €

1 Available 4 Days 5075M 1237125302300101850467

24.10 €

1 Available 4 Days 4075M 1237127352300118850384

26.15 €

1 Available 4 Days 4575M 1237126902300105850417

29.31 €

1 Available 4 Days 5575M 123712500230090850469

52.25 €

1 Available 4 Days 40100M 164216216042002831600716

56.08 €

1 Available 4 Days 50100M 16421695042002201600808

57.35 €

1 Available 4 Days 55100M 16421687042001701600841

58.63 €

1 Available 4 Days 60100M 16421684342001421600866

68.81 €

1 Available 4 Days 75100M 164216750420011016001026

Loading...

  1. 1

Basic information

Material Natural rubber / Stainless steel Surface Blank

Tech Support