Rubber-Metal Buffers AT (68563100)

Rubber-Metal Buffers AT 68563100
  • Volume Discount

Product Details:

Manufacturer part number: 68563100

Brand: MAEDLER

Price: 3.93

Delivery time: 4 Days


Technical Data:

Height H: 15 mm

Outer diameter D: 20 mm

Thread size G: M 6 mm

Thread length I: 18 mm

Spring rate medium CD: 100 N/mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68563100

Part Number
68563100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height H
(mm)
Outer diameter D
(mm)
Thread size G
(mm)
Thread length I
(mm)
Spring rate medium CD
(N/mm)
Pressure load Fperm.
(N)
Weight
(g)

3.93 €

1 Available 4 Days 1520M 61810030015

Loading...

  1. 1

Basic information

Material Natural rubber / Steel Surface Zinc-plated

This page is Rubber-Metal Buffers AT, part number 68563100.
You can find the detail information about specifications and dimensions on part number 68563100.

Variation of this product

Part Number
68563500
68564100
68564500
68565100
68565500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height H
(mm)
Outer diameter D
(mm)
Thread size G
(mm)
Thread length I
(mm)
Spring rate medium CD
(N/mm)
Pressure load Fperm.
(N)
Weight
(g)

5.62 €

1 Available 4 Days 2030M 82015070046

11.21 €

1 Available 4 Days 4840M 82316090088

13.69 €

1 Available 4 Days 3050M 10332101100140

12.30 €

1 Available 4 Days 4075M 12376003000369

33.94 €

1 Available 4 Days 55100M 16428504100975

Tech Support