Rubber Buffers GH (68571525)

Rubber Buffers GH 68571525
  • Volume Discount

Product Details:

Manufacturer part number: 68571525

Brand: MAEDLER

Price: 1.15

Delivery time: 4 Days


Technical Data:

Height H: 25 mm

Outer diameter D: 15 mm

Inner diameter d: 6.5 mm

Spring rate (medium) for pressure load CD: 23.9 N/mm

Pressure load Fperm.: 160 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68571525

Part Number
68571525
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height H
(mm)
Outer diameter D
(mm)
Inner diameter d
(mm)
Spring rate (medium) for pressure load CD
(N/mm)
Pressure load Fperm.
(N)
Spring range +/-20% at Fperm.
(mm)
Weight
(g)

1.15 €

1 Available 4 Days 25156.523.91606.73

Loading...

  1. 1

Basic information

Material Natural rubber Surface Blank

This page is Rubber Buffers GH, part number 68571525.
You can find the detail information about specifications and dimensions on part number 68571525.

Variation of this product

Part Number
68571510
68571515
68571520
68572015
68572020
68572025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height H
(mm)
Outer diameter D
(mm)
Inner diameter d
(mm)
Spring rate (medium) for pressure load CD
(N/mm)
Pressure load Fperm.
(N)
Spring range +/-20% at Fperm.
(mm)
Weight
(g)

1.01 €

1 Available 4 Days 10156.5641602.51

1.15 €

1 Available 4 Days 15156.542.11603.82

1.15 €

1 Available 4 Days 20156.532.71604.93

1.26 €

1 Available 4 Days 15208.5732703.74

1.26 €

1 Available 4 Days 20208.546.62705.85

1.39 €

1 Available 4 Days 25208.538.62706.76

Tech Support