Levelling Pads 2259, Type A (65521600)

Levelling Pads 2259, Type A 65521600
  • Volume Discount

Product Details:

Manufacturer part number: 65521600

Brand: MAEDLER

Price: 32.00

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M 16 mm

Outer diameter d2: 50 mm

Total height h1: 32 mm

h2: 7 mm

t: 13.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65521600

Part Number
65521600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M
(mm)
Outer diameter d2
(mm)
Total height h1
(mm)
h2
(mm)
t
(mm)
Wrench size SW
(mm)
Capacity max kN (static)
(kN)
Weight
(g)

32.00 €

1 Available 4 Days M 165032713.52445249.2

Loading...

  1. 1

Basic information

Body Material Steel Main Body Surface Treatment Black Oxide Type A

This page is Levelling Pads 2259, Type A, part number 65521600.
You can find the detail information about specifications and dimensions on part number 65521600.

Variation of this product

Part Number
65520600
65520800
65521000
65521200
65522000
65522400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M
(mm)
Outer diameter d2
(mm)
Total height h1
(mm)
h2
(mm)
t
(mm)
Wrench size SW
(mm)
Capacity max kN (static)
(kN)
Weight
(g)

12.07 €

1 Available 4 Days M 620142.55101017.2

13.88 €

1 Available 4 Days M 8251847131836.7

17.55 €

1 Available 4 Days M 10322259172077.3

24.19 €

1 Available 4 Days M 1240266111935125.3

42.63 €

1 Available 4 Days M 2060428173055478

56.15 €

1 Available 4 Days M 2460459.5193665665

Tech Support