Precision Levelling Adjusters - Precision Adjusters MN 686.3, Standard (68630500)

Precision Levelling Adjusters - Precision Adjusters MN 686.3, Standard 68630500
  • Volume Discount

Product Details:

Manufacturer part number: 68630500

Brand: MAEDLER

Price: 29.27

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M 15 x 1.0 mm

Type: MN 686.3 15-6.6

Optional screw: M 6

Height (screwed-in) h: 15 mm

Max. height h1: 19 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68630500

Part Number
68630500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M
(mm)
Type Optional screw Height (screwed-in) h
(mm)
Max. height h1
(mm)
Adjustable range Δh
(mm)
Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Max. load (incl. preload) Ftot.
(kN)
Load (excl. preload) Fadd.
(kN)
Weight
(g)

29.27 €

1 Available 4 Days M 15 x 1.0MN 686.3 15-6.6M 615194256.64030.740

Loading...

  1. 1

Basic information

Body Material Steel (42CrMo4V) Main Body Surface Treatment Zinc-plated (blue)

This page is Precision Levelling Adjusters - Precision Adjusters MN 686.3, Standard, part number 68630500.
You can find the detail information about specifications and dimensions on part number 68630500.

Variation of this product

Part Number
68631000
68631500
68632000
68632500
68633000
68633500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M
(mm)
Type Optional screw Height (screwed-in) h
(mm)
Max. height h1
(mm)
Adjustable range Δh
(mm)
Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Max. load (incl. preload) Ftot.
(kN)
Load (excl. preload) Fadd.
(kN)
Weight
(g)

30.75 €

1 Available 4 Days M 20 x 1.0MN 686.3 20-6.6M 618235326.66555.785

30.78 €

1 Available 4 Days M 20 x 1.0MN 686.3 20-9.0M 818235329654881

30.75 €

1 Available 4 Days M 20 x 1.0MN 686.3 20-11.0M 101823532116537.977

31.31 €

1 Available 4 Days M 30 x 1.5MN 686.3 30-11.0M 1022297451112092.9206

31.31 €

1 Available 4 Days M 30 x 1.5MN 686.3 30-13.5M 12222974513.512080.4198

31.31 €

1 Available 4 Days M 30 x 1.5MN 686.3 30-17.5M 16222974517.512045.5182

Tech Support