Precision Levelling Adjusters - Ball Head Precision Adjusters MN 686.7, Standard (68671500)

Precision Levelling Adjusters - Ball Head Precision Adjusters MN 686.7, Standard 68671500
  • Volume Discount

Product Details:

Manufacturer part number: 68671500

Brand: MAEDLER

Price: 63.22

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M 20 x 1.0 mm

Type: MN 686.7 20-9.0

Optional screw: M 8

Height (screwed-in) h: 32 mm

Max. height h1: 37 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68671500

Part Number
68671500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M
(mm)
Type Optional screw Height (screwed-in) h
(mm)
Max. height h1
(mm)
Adjustable range Δh
(mm)
Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Max. load (incl. preload) Ftot.
(kN)
Load (excl. preload) Fadd.
(kN)
Weight
(g)

63.22 €

1 Available 4 Days M 20 x 1.0MN 686.7 20-9.0M 8323753296548149

Loading...

  1. 1

Basic information

Body Material Steel (42CrMo4V) Main Body Surface Treatment Zinc-plated (blue) Tilt angel α approx.(°) 4

This page is Precision Levelling Adjusters - Ball Head Precision Adjusters MN 686.7, Standard, part number 68671500.
You can find the detail information about specifications and dimensions on part number 68671500.

Variation of this product

Part Number
68670500
68671000
68672000
68672500
68673000
68673500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M
(mm)
Type Optional screw Height (screwed-in) h
(mm)
Max. height h1
(mm)
Adjustable range Δh
(mm)
Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Max. load (incl. preload) Ftot.
(kN)
Load (excl. preload) Fadd.
(kN)
Weight
(g)

61.72 €

1 Available 4 Days M 15 x 1.0MN 686.7 15-6.6M 627314256.64030.776

63.22 €

1 Available 4 Days M 20 x 1.0MN 686.7 20-6.6M 632375326.66555.7156

63.32 €

1 Available 4 Days M 20 x 1.0MN 686.7 20-11.0M 103237532116537.9141

67.55 €

1 Available 4 Days M 30 x 1.5MN 686.7 30-11.0M 1041487451112092.9395

67.49 €

1 Available 4 Days M 30 x 1.5MN 686.7 30-13.5M 12414874513.512080.4378

67.49 €

1 Available 4 Days M 30 x 1.5MN 686.7 30-17.5M 16414874517.512045.5352

Tech Support