Levelling Pads 2259, Type N (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65599206
65599208
65599210
65599212
65599216
65599220
65599224
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M
(mm)
Outer diameter d2
(mm)
Total height h1
(mm)
h2
(mm)
t
(mm)
Wrench size SW
(mm)
Capacity max kN (static)
(kN)
Weight
(g)

17.13 €

1 Available 4 Days M 620142.5510817.2

19.76 €

1 Available 4 Days M 8251847131436.7

26.12 €

1 Available 4 Days M 10322259171677.3

34.37 €

1 Available 4 Days M 1240266111928125

52.74 €

1 Available 4 Days M 165032713.52436249

66.00 €

1 Available 4 Days M 2060428173044478

86.89 €

1 Available 4 Days M 2460459.5193652665

Loading...

  1. 1

Basic information

Body Material Stainless steel (1.4301) Main Body Surface Treatment Not Provided Type N

Tech Support