Plastic Cylinder Conveyor Rollers, Blue, with Spring Axle (65651202)

Plastic Cylinder Conveyor Rollers, Blue, with Spring Axle 65651202
  • Volume Discount

Product Details:

Manufacturer part number: 65651202

Brand: MAEDLER

Price: 20.26

Delivery time: 4 Days


Technical Data:

Type: K1

Castor diameter: 20 mm

Pipe-wall thickness: 1.5 mm

Castor length RL: 200 mm

Fitting length EL: 205 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65651202

Part Number
65651202
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Castor diameter
(mm)
Pipe-wall thickness
(mm)
Castor length RL
(mm)
Fitting length EL
(mm)
Axle length AL
(mm)
Spring axle
(mm)
Load capacity
(kg)
Weight
(kg)

20.26 €

1 Available 4 Days K1201.52002052216100.09

Loading...

  1. 1

Basic information

Roller Type Plastic Rollers Material Plastic / Steel Surface Blank

This page is Plastic Cylinder Conveyor Rollers, Blue, with Spring Axle, part number 65651202.
You can find the detail information about specifications and dimensions on part number 65651202.

Variation of this product

Part Number
65651203
65651204
65651302
65651303
65651304
65651402
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Castor diameter
(mm)
Pipe-wall thickness
(mm)
Castor length RL
(mm)
Fitting length EL
(mm)
Axle length AL
(mm)
Spring axle
(mm)
Load capacity
(kg)
Weight
(kg)

22.63 €

1 Available 4 Days K1201.5300305321670.12

24.99 €

1 Available 4 Days K1201.5400405421620.15

22.15 €

1 Available 4 Days K1301.82002052258100.15

23.57 €

1 Available 4 Days K1301.8300305325880.22

24.99 €

1 Available 4 Days K1301.8400405425860.28

26.85 €

1 Available 4 Days K1402.320020522510100.24

Tech Support