Mini Ball Transfer Units 306 with Plain Bearing, Screw-In-Version (65430601)

Mini Ball Transfer Units 306 with Plain Bearing, Screw-In-Version 65430601
  • Volume Discount

Product Details:

Manufacturer part number: 65430601

Brand: MAEDLER

Price: 11.87

Delivery time: 4 Days


Technical Data:

Ball diameter dw: 2.5 mm

Load rating at 0.5m/sec.: 3.34 N

Load rating at 1.5m/sec.: 1.11 N

Thread size D: M 6 mm

Length H: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65430601

Part Number
65430601
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball diameter dw
(mm)
Load rating at 0.5m/sec.
(N)
Load rating at 1.5m/sec.
(N)
Thread size D
(mm)
Length H
(mm)
Ball overhang approx. s
(mm)
Wrench size sw
(mm)
Tightening torque
(Nm)
Weight
(g)

11.87 €

1 Available 4 Days 2.53.341.11M 680.51.50.111

Loading...

  1. 1

Basic information

Material Steel Surface Black oxide finish

This page is Mini Ball Transfer Units 306 with Plain Bearing, Screw-In-Version, part number 65430601.
You can find the detail information about specifications and dimensions on part number 65430601.

Variation of this product

Part Number
65430604
65430611
65430614
65430621
65430624
65430631
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ball diameter dw
(mm)
Load rating at 0.5m/sec.
(N)
Load rating at 1.5m/sec.
(N)
Thread size D
(mm)
Length H
(mm)
Ball overhang approx. s
(mm)
Wrench size sw
(mm)
Tightening torque
(Nm)
Weight
(g)

11.87 €

1 Available 4 Days 2.53.341.11M 6160.51.50.113

11.92 €

1 Available 4 Days 3.56.552.18M 8100.71.50.283

11.92 €

1 Available 4 Days 3.56.552.18M 8200.71.50.287

12.03 €

1 Available 4 Days 4.510.833.61M 10121.120.585

12.03 €

1 Available 4 Days 4.510.833.61M 10251.120.5813

12.50 €

1 Available 4 Days 6.522.67.53M 121622.51.4410

Tech Support