Mating Pieces with Internal Thread for Clevis Joints DIN 71752, Zinc-plated (63761300)

Mating Pieces with Internal Thread for Clevis Joints DIN 71752, Zinc-plated 63761300
  • Volume Discount

Product Details:

Manufacturer part number: 63761300

Brand: MAEDLER

Price: 16.63

Delivery time: 4 Days


Technical Data:

Size: 14 x 28

Outer width a: 27 mm

Inner width b: 14 mm

Hole diameter for bolts d1: 14 mm

Thread size d2: M 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63761300

Part Number
63761300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Outer width a
(mm)
Inner width b
(mm)
Hole diameter for bolts d1
(mm)
Thread size d2
(mm)
Thread pitch
(mm)
g
(mm)
Total length I1 ±0.5
(mm)
Center distance to mounting surface l2
(mm)
Weight
(g)

16.63 €

1 Available 4 Days 14 x 28271414M 142217256247

Loading...

  1. 1

Basic information

Material Steel Surface Treatment Zinc Plating Thread type Right

This page is Mating Pieces with Internal Thread for Clevis Joints DIN 71752, Zinc-plated, part number 63761300.
You can find the detail information about specifications and dimensions on part number 63761300.

Variation of this product

Part Number
63760500
63760700
63760900
63761100
63761500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Outer width a
(mm)
Inner width b
(mm)
Hole diameter for bolts d1
(mm)
Thread size d2
(mm)
Thread pitch
(mm)
g
(mm)
Total length I1 ±0.5
(mm)
Center distance to mounting surface l2
(mm)
Weight
(g)

7.07 €

1 Available 4 Days 6 x 121266M 619312421

9.09 €

1 Available 4 Days 8 x 161688M 81.2512423251

11.04 €

1 Available 4 Days 10 x 20201010M 101.515524098

11.85 €

1 Available 4 Days 12 x 24241212M 121.75186248168

17.54 €

1 Available 4 Days 16 x 32321616M 162248364397

Tech Support