Clevises GD with Rotating Shaft (63755206)

Clevises GD with Rotating Shaft 63755206
  • Volume Discount

Product Details:

Manufacturer part number: 63755206

Brand: MAEDLER

Price: 2.94

Delivery time: 4 Days


Technical Data:

Thread type: Right

Size: 6 x 24

Outer width a: 12 mm

Inner width b: 6 mm

Hole diameter for bolts d1: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63755206

Part Number
63755206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread type Size Outer width a
(mm)
Inner width b
(mm)
Hole diameter for bolts d1
(mm)
Thread size d2
(mm)
d3
(mm)
g
(mm)
Center distance to mounting surface l2
(mm)
sw
(mm)
Optional KL-Bolt (Part no.) Suitable SL-Bolt (Part no.) Weight
(g)

2.94 €

1 Available 4 Days Right6 x 241266M 61024369637805006379050023

Loading...

  1. 1

Basic information

Material Steel Surface Treatment Zinc Plating

This page is Clevises GD with Rotating Shaft, part number 63755206.
You can find the detail information about specifications and dimensions on part number 63755206.

Variation of this product

Part Number
63755203
63755204
63755205
63755207
63755208
63755209
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread type Size Outer width a
(mm)
Inner width b
(mm)
Hole diameter for bolts d1
(mm)
Thread size d2
(mm)
d3
(mm)
g
(mm)
Center distance to mounting surface l2
(mm)
sw
(mm)
Optional KL-Bolt (Part no.) Suitable SL-Bolt (Part no.) Weight
(g)

2.30 €

1 Available 4 Days Right5 x 101055M 5910207637803006379030010

2.52 €

1 Available 4 Days Right5 x 201055M 5920307637803006379030014

2.73 €

1 Available 4 Days Right6 x 121266M 61012249637805006379050016

3.67 €

1 Available 4 Days Right8 x 161688M 814163212637807006379070038

4.12 €

1 Available 4 Days Right8 x 321688M 814324812637807006379070055

5.04 €

1 Available 4 Days Right10 x 20201010M 1018204016637809006379090080

Tech Support