Clevises DIN 71752, Steel (Part Numbers)

Clevises DIN 71752, Steel
  • Volume Discount
Material: Steel zinc-plated.
Design G: without bolt.
Metric ISO thread: without appendix F.
Metric ISO fine thread: with appendix F.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
63720100
63720200
63720300
63720400
63720500
63720600
63720700
63720700F
63720800
63720800F
63720900
63720900F
63721000
63721000F
63721100
63721100F
63721200
63721200F
63721300
63721300F
63721400
63721400F
63721500
63721500F
63721600
63721600F
63722000
63730100
63730200
63730300
63730400
63730500
63730600
63730700
63730800
63730900
63731000
63731100
63731200
63731300
63731400
63731500
63731600
63732000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread type Size Outer width a
(mm)
Inner width b
(mm)
Bolt diameter d1
(mm)
Thread size d2
(mm)
Thread pitch
(mm)
d3
(mm)
g
(mm)
Center distance to mounting surface l2
(mm)
Pull-out force F
(N)
Weight
(g)

1.69 €

1 Available 4 Days Right4 x 8844M 40.7881615455

1.71 €

1 Available 4 Days Right4 x 16844M 40.78162415457

1.71 €

1 Available 4 Days Right5 x 101055M 50.89102024999

1.85 €

1 Available 4 Days Right5 x 201055M 50.892030249913

1.84 €

1 Available 4 Days Right6 x 121266M 61101224353715

2.03 €

1 Available 4 Days Right6 x 241266M 61102436353722

2.08 €

1 Available 4 Days Right8 x 161688M 81.25141632644137

2.08 €

1 Available 4 Days Right fine8 x 16 F1688M 8 x 11141632644137

2.73 €

1 Available 4 Days Right8 x 321688M 81.25143248644154

2.73 €

1 Available 4 Days Right fine8 x 32 F1688M 8 x 11143248644154

2.84 €

1 Available 4 Days Right10 x 20201010M 101.51820401020874

2.84 €

1 Available 4 Days Right fine10 x 20 F201010M 10 x 1.251.251820401020874

3.83 €

1 Available 4 Days Right10 x 40201010M 101.518406010208116

3.83 €

1 Available 4 Days Right fine10 x 40 F201010M 10 x 1.251.2518406010208116

4.35 €

1 Available 4 Days Right12 x 24241212M 121.7520244812139121

4.35 €

1 Available 4 Days Right fine12 x 24 F241212M 12 x 1.251.2520244812139121

5.08 €

1 Available 4 Days Right12 x 48241212M 121.7520487212139175

5.08 €

1 Available 4 Days Right fine12 x 48 F241212M 12 x 1.251.2520487212139175

5.81 €

1 Available 4 Days Right14 x 28271414M 14224285616560178

5.81 €

1 Available 4 Days Right fine14 x 28 F271414M 14 x 1.51.524285616560178

7.41 €

1 Available 4 Days Right14 x 56271414M 14224568516560258

7.41 €

1 Available 4 Days Right fine14 x 56 F271414M 14 x 1.51.524568516560258

10.38 €

1 Available 4 Days Right16 x 32321616M 16226326422608282

10.38 €

1 Available 4 Days Right fine16 x 32 F321616M 16 x 1.51.526326422608282

13.70 €

1 Available 4 Days Right16 x 64321616M 16226649622608410

13.70 €

1 Available 4 Days Right fine16 x 64 F321616M 16 x 1.51.526649622608410

13.70 €

1 Available 4 Days Right20 x 40402020M 202.534408032095600

1.71 €

1 Available 4 Days Left4 x 8844M 40.7881615455

1.84 €

1 Available 4 Days Left4 x 16844M 40.78162415457

1.84 €

1 Available 4 Days Left5 x 101055M 50.89102024999

1.86 €

1 Available 4 Days Left5 x 201055M 50.892030249913

1.89 €

1 Available 4 Days Left6 x 121266M 61101224353715

2.11 €

1 Available 4 Days Left6 x 241266M 61102436353722

2.19 €

1 Available 4 Days Left8 x 161688M 81.25141632644137

2.79 €

1 Available 4 Days Left8 x 321688M 81.25143248644154

3.02 €

1 Available 4 Days Left10 x 20201010M 101.51820401020874

3.98 €

1 Available 4 Days Left10 x 40201010M 101.518406010208116

4.55 €

1 Available 4 Days Left12 x 24241212M 121.7520244812139121

5.37 €

1 Available 4 Days Left12 x 48241212M 121.7520487212139175

6.03 €

1 Available 4 Days Left14 x 28271414M 14224285616560178

7.79 €

1 Available 4 Days Left14 x 56271414M 14224568516560258

10.96 €

1 Available 4 Days Left16 x 32321616M 16226326422608282

14.36 €

1 Available 4 Days Left16 x 64321616M 16226649622608410

14.36 €

1 Available 4 Days Left20 x 40402020M 202.534408032095600

Loading...

  1. 1

Basic information

Material Steel Surface Treatment Zinc Plating

Tech Support