Clevis Joints Similar DIN 71752, Stainless (63799003)

Clevis Joints Similar DIN 71752, Stainless 63799003
  • Volume Discount

Product Details:

Manufacturer part number: 63799003

Brand: MAEDLER

Price: 10.98

Delivery time: 4 Days


Technical Data:

Thread type: Right

Size: 5 x 10

Outer width a: 10 mm

Inner width b: 5 mm

Bolt diameter d1: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63799003

Part Number
63799003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread type Size Outer width a
(mm)
Inner width b
(mm)
Bolt diameter d1
(mm)
Thread size d2
(mm)
Thread pitch
(mm)
d3
(mm)
g
(mm)
Center distance to mounting surface l2
(mm)
Weight
(g)

10.98 €

1 Available 4 Days Right5 x 101055M 50.89102010

Loading...

  1. 1

Basic information

Material Stainless steel (1.4301) Surface Treatment Not Provided

This page is Clevis Joints Similar DIN 71752, Stainless, part number 63799003.
You can find the detail information about specifications and dimensions on part number 63799003.

Variation of this product

Part Number
63799001
63799002
63799004
63799005
63799006
63799007
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread type Size Outer width a
(mm)
Inner width b
(mm)
Bolt diameter d1
(mm)
Thread size d2
(mm)
Thread pitch
(mm)
d3
(mm)
g
(mm)
Center distance to mounting surface l2
(mm)
Weight
(g)

8.80 €

1 Available 4 Days Right4 x 8844M 40.788166

9.37 €

1 Available 4 Days Right4 x 16844M 40.7816248

11.43 €

1 Available 4 Days Right5 x 201055M 50.89203014

11.95 €

1 Available 4 Days Right6 x 121266M 6110122416

12.65 €

1 Available 4 Days Right6 x 241266M 6110243623

12.68 €

1 Available 4 Days Right8 x 161688M 81.2514163238

Tech Support