Manufacturer part number: 64201610
Brand: MAEDLER
Price: 28.49 €
Delivery time: 4 Days
Type: FF 10
Bore d: 8 mm
L: 12 mm
B: 35 mm
H: 7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
64201610
Part Number
|
---|
64201610 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Bore d (mm) | L (mm) | B (mm) | H (mm) | F (mm) | A (mm) | Lk (mm) | Dg6 (mm) | t (mm) | d4 (mm) | d5 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.49 € | 1 | Available | 4 Days | FF 10 | 8 | 12 | 35 | 7 | 5 | 43 | 35 | 28 | 3.3 | 3.4 | 6 | 0.07 |
Loading...
Unit, Type | Bearing Unit | Bearing Unit, Type | Flange bearing | Unit Body Material | Steel |
---|---|---|---|---|---|
Surface | Nickel-plated |
This page is Flange Bearing Units FF, for Support Side, Nickel-plated, part number 64201610.
You can find the detail information about specifications and dimensions on part number 64201610.
Configure
Basic Attributes
Type
Bore d(mm)
L(mm)
B(mm)
H(mm)
F(mm)
A(mm)
Lk(mm)
Dg6(mm)
t(mm)
d4(mm)
d5(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
64201606 |
64201612 |
64201615 |
64201617 |
64201620 |
64201625 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Bore d (mm) | L (mm) | B (mm) | H (mm) | F (mm) | A (mm) | Lk (mm) | Dg6 (mm) | t (mm) | d4 (mm) | d5 (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.23 € | 1 | Available | 4 Days | FF 06 | 6 | 10 | 28 | 6 | 4 | 36 | 28 | 22 | 3.3 | 3.4 | 6 | 0.04 | |
32.04 € | 1 | Available | 4 Days | FF 12 | 10 | 15 | 42 | 7 | 8 | 52 | 42 | 34 | 4.4 | 4.2 | 8 | 0.11 | |
33.71 € | 1 | Available | 4 Days | FF 15 | 15 | 17 | 52 | 9 | 8 | 63 | 50 | 40 | 5.4 | 5.2 | 9.5 | 0.2 | |
38.97 € | 1 | Available | 4 Days | FF 17 | 17 | 20 | 61 | 11 | 9 | 77 | 62 | 50 | 8.6 | 6.6 | 11 | 0.35 | |
46.09 € | 1 | Available | 4 Days | FF 20 | 20 | 20 | 68 | 11 | 9 | 85 | 70 | 57 | 6.5 | 6.3 | 11 | 0.27 | |
57.50 € | 1 | Available | 4 Days | FF 25 | 25 | 24 | 79 | 14 | 10 | 98 | 80 | 63 | 8.6 | 8.7 | 14 | 0.67 |