Pillow Block Bearing Units BK, for Fixed Side, Black Oxided (64200115)

Pillow Block Bearing Units BK, for Fixed Side, Black Oxided 64200115
  • Volume Discount

Product Details:

Manufacturer part number: 64200115

Brand: MAEDLER

Price: 105.10

Delivery time: 4 Days


Technical Data:

Type: BK 15

Bore d: 15 mm

L: 27 mm

L1: 6 mm

L2: 32 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

64200115

Part Number
64200115
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Bore d
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
B
(mm)
H
(mm)
b+/-0.02
(mm)
h+/-0.02
(mm)
B1
(mm)
H1
(mm)
E
(mm)
P
(mm)
C1
(mm)
C2
(mm)
t
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
SW
(mm)
Weight
(kg)

105.10 €

1 Available 4 Days BK 151527632670473528383818541566.55.56.310.5220.57

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Pillow Type Unit Body Material Steel
Surface Black oxide finish

This page is Pillow Block Bearing Units BK, for Fixed Side, Black Oxided, part number 64200115.
You can find the detail information about specifications and dimensions on part number 64200115.

Variation of this product

Part Number
64200110
64200112
64200117
64200120
64200125
64200130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Bore d
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
B
(mm)
H
(mm)
b+/-0.02
(mm)
h+/-0.02
(mm)
B1
(mm)
H1
(mm)
E
(mm)
P
(mm)
C1
(mm)
C2
(mm)
t
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
SW
(mm)
Weight
(kg)

87.40 €

1 Available 4 Days BK 101025529.55603930223432.515461366.55.56.310.5160.39

90.32 €

1 Available 4 Days BK 121225529.55604230253432.518461361.55.56.310.5190.41

136.01 €

1 Available 4 Days BK 171735944786634339485528681988.66.68.714241.27

138.85 €

1 Available 4 Days BK 202035843888594434505022701988.56.68.714301.19

174.88 €

1 Available 4 Days BK 2525421254910679534862703385221010.8910.717.5352.3

214.19 €

1 Available 4 Days BK 303045146191288864517478331022311131113.720403.32

Tech Support