Hexagon Nuts, Metrical Thread, with Polyamide Insert, Self-locking - Nuts DIN 982 (Similar DIN EN ISO 7040), Thick Version, Stainless Steel (652104A4)

Hexagon Nuts, Metrical Thread, with Polyamide Insert, Self-locking - Nuts DIN 982 (Similar DIN EN ISO 7040), Thick Version, Stainless Steel 652104A4
  • Volume Discount

Product Details:

Manufacturer part number: 652104A4

Brand: MAEDLER

Price: 0.41

Delivery time: 4 Days


Technical Data:

Screw Nominal (M): M 4

Material: [Stainless Steel] Stainless steel (A4)

Pitch: 0.7 mm

h: 6 mm

m: 2.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

652104A4

Part Number
652104A4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Nominal (M) Material Pitch
(mm)
h
(mm)
m
(mm)
s
(mm)
Weight per 100 pcs
(kg)

0.41 €

1 Available 4 Days M 4[Stainless Steel] Stainless steel (A4)0.762.970.11

Loading...

  1. 1

Basic information

Surface Treatment Blank Surface Treatment (Details) Blank

This page is Hexagon Nuts, Metrical Thread, with Polyamide Insert, Self-locking - Nuts DIN 982 (Similar DIN EN ISO 7040), Thick Version, Stainless Steel, part number 652104A4.
You can find the detail information about specifications and dimensions on part number 652104A4.

Variation of this product

Part Number
652104A2
652105A2
652105A4
652106A2
652106A4
652108A2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw Nominal (M) Material Pitch
(mm)
h
(mm)
m
(mm)
s
(mm)
Weight per 100 pcs
(kg)

0.28 €

1 Available 4 Days M 4[Stainless Steel] Stainless steel (A2)0.762.970.11

0.28 €

1 Available 4 Days M 5[Stainless Steel] Stainless steel (A2)0.86.34.480.14

0.28 €

1 Available 4 Days M 5[Stainless Steel] Stainless steel (A4)0.86.34.480.14

0.28 €

1 Available 4 Days M 6[Stainless Steel] Stainless steel (A2)184.9100.31

0.41 €

1 Available 4 Days M 6[Stainless Steel] Stainless steel (A4)184.9100.31

0.54 €

1 Available 4 Days M 8[Stainless Steel] Stainless steel (A2)1.259.56.44130.60

Tech Support