Locknuts KMV, Square Shape, with Locking Pins, Steel, Black Oxided (64200706)

Locknuts KMV, Square Shape, with Locking Pins, Steel, Black Oxided 64200706
  • Volume Discount

Product Details:

Manufacturer part number: 64200706

Brand: MAEDLER

Price: 10.57

Delivery time: 4 Days


Technical Data:

Type: KMV

Thread size x Slope d1: M 6 x 0.75 mm

Outer diameter d2: 14.5 mm

Hub diameter d3: 9 mm

Height h: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

64200706

Part Number
64200706
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Thread size x Slope d1
(mm)
Outer diameter d2
(mm)
Hub diameter d3
(mm)
Height h
(mm)
l
(mm)
S
(mm)
Tightening torque TAS1)
(Nm)
Wrench size of square v
(mm)
Weight
(g)

10.57 €

1 Available 4 Days KMVM 6 x 0.7514.5952.7M 30.71210

Loading...

  1. 1

Basic information

Type Lock Nuts with Tooth Lock Washer Material Steel / Brass Surface Treatment Black Oxide

This page is Locknuts KMV, Square Shape, with Locking Pins, Steel, Black Oxided, part number 64200706.
You can find the detail information about specifications and dimensions on part number 64200706.

Variation of this product

Part Number
64200708
64200710
64200712
64200715
64200717
64200720
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Thread size x Slope d1
(mm)
Outer diameter d2
(mm)
Hub diameter d3
(mm)
Height h
(mm)
l
(mm)
S
(mm)
Tightening torque TAS1)
(Nm)
Wrench size of square v
(mm)
Weight
(g)

10.64 €

1 Available 4 Days KMVM 8 x 117136.54M 30.71410

9.54 €

1 Available 4 Days KMV 0M 10 x 1191585.5M 30.71615

9.61 €

1 Available 4 Days KMV 1M 12 x 1221785.5M 421915

9.76 €

1 Available 4 Days KMV 2M 15 x 1252184.5M 422220

9.94 €

1 Available 4 Days KMV 3M 17 x 13025139.5M 422420

10.27 €

1 Available 4 Days KMV 4M 20 x 13527117M 423030

Tech Support