Locknuts DIN 70852, Steel (65350600)

Locknuts DIN 70852, Steel 65350600
  • Volume Discount

Product Details:

Manufacturer part number: 65350600

Brand: MAEDLER

Price: 2.40

Delivery time: 4 Days


Technical Data:

Thread size x Pitch d1: M 20x1.5 mm

Outer diameter d2h12: 32 mm

d3: 27 mm

Bh11: 6 mm

b: 5.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65350600

Part Number
65350600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size x Pitch d1
(mm)
Outer diameter d2h12
(mm)
d3
(mm)
Bh11
(mm)
b
(mm)
tmin.
(mm)
x
(mm)
No. of slots Weight
(g)

2.40 €

1 Available 4 Days M 20x1.5322765.52.30.04419

Loading...

  1. 1

Basic information

Type Lock Nuts Material Steel Surface Treatment None

This page is Locknuts DIN 70852, Steel, part number 65350600.
You can find the detail information about specifications and dimensions on part number 65350600.

Variation of this product

Part Number
65350300
65350400
65350500
65350700
65350800
65350900
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size x Pitch d1
(mm)
Outer diameter d2h12
(mm)
d3
(mm)
Bh11
(mm)
b
(mm)
tmin.
(mm)
x
(mm)
No. of slots Weight
(g)

2.24 €

1 Available 4 Days M 14x1.5242064.51.80.04411

2.24 €

1 Available 4 Days M 16x1.5282365.52.30.04416

2.35 €

1 Available 4 Days M 18x1.5302565.52.30.04417

2.63 €

1 Available 4 Days M 22x1.5363076.52.80.04428

2.93 €

1 Available 4 Days M 24x1.5383276.52.80.04430

3.04 €

1 Available 4 Days M 26x1.5403476.52.80.04432

Tech Support