HDMI 4K Camera Set for TM Microscopes

HDMI 4K Camera Set for TM Microscopes
Uncompromising 4K Microscope Camera
Uncompromising microscope camera with many advanced features, yet very user friendly. The H4KFWSD08DPX produces high-resolution images with vibrant natural colors suited also for critical applications like Pathology and likewise.
With the H4KFWSD08DPX users can enjoy, comfortable, and user-friendly on-screen operation - improving sample evaluation, measurement, faciliating effective collaborations, and documentation in high resolution. For more advanced applications the user has the option to connect the camera to a PC via USB 3.0, GE or WiFi and use DeltaPix InSight in order to make further analysis. Moreover, this camera provides a completely new platform for educational applications because it can stream the video to android smartphones making it super easy to share images and videos with the students.
- USB 3.0, WiFi, HDMI, and GE interface
- Large Sony back-illuminated Exmor sensor
- Resolution 3840 x 2160 pixels
- Live image speed of 60 fps in full resolution (HDMI)
- Built-in 4K video recording
- Built-in advanced measurement
- Selectable language: English, German, French, Italian
- Free downloadable Android App
- DeltaPix InSight Basic
Modern user interface
DeltaPix InSight has a modern and intuitive user interface based on the ribbon band style known from Microsoft Office 2010/2016. Functionality has been grouped logically, and the program is easy to use. DeltaPix InSight is a modular software allowing the operator to purchase modules as needed making DeltaPix InSight very efficient and affordable.
Calibration
Each optical device, objective, and camera can be calibrated individually. In this way, several microscopes and other optical systems can be managed by the same software installation. Calibrations can be private or shared among all users of the computer.
Measurement and Annotation
Measurement and annotation are important part of any quality control process. Obtain precise reproducible results through a variety of features found in DeltaPix InSight:
- Ruler
- Ellipse
- Protractor
- Three-point circle
- Circle center distance
- Point-to-line distance
- Reporting
Measurement results and images can easily be exported to a Microsoft Excel spreadsheet. This allows further data processing in a flexible way. Furthermore, the report can be automatically converted to a PDF report. The reporting does not require the installation of Microsoft Excel or a PDF writer. Measurement data from multiple object measurements can be appended into one flat comma-separated file for statistical use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63AAA518

Part Number
63AAA518
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,285.00 €

1 5 Days

Loading...

  1. 1

Basic information

Type Microscope Set Configuration Set includes:
63AAA516 - HDMI 4K camera, 4K HDMI, Flat enclosure C-mount camera
63AAA517 - 0.5X eyepiece adapter
63AAA155 - Mechanical adapter for mounting the HDMI camera on the ocular tube
63AAA061 - InSight Basic Software

This page is HDMI 4K Camera Set for TM Microscopes, part number 63AAA518.
You can find the detail information about specifications and dimensions on part number 63AAA518.

Tech Support