Air Drive Unit (Part Numbers)

Air Drive Unit
- Provides smooth lifting and lowering of the contact point of a gauge by pneumatic cylinder.
- The speed of lift can be regulated by the throttle on the remote cylinder.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

903598

Part Number
903598
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

189.00 €

1 5 Days

Loading...

  1. 1

Basic information

Air Supply(Mpa) 0.5 Remarks Need air filter, regulator and lubricator Suitable for Gage Model LGS
Throttle Interior Ø 2.5 mm / Exterior Ø 3.2 mm

This page is Air Drive Unit, part number 903598.
You can find the detail information about specifications and dimensions on part number 903598.

Tech Support