Manufacturer part number: 27670-41006
Brand: NORELEM
Price: 31.93 €
Delivery time: 4 Days
D2=Thread: M6
α: 20°
A: 25
D1: 10
E: 12
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27670-41006
Form | D | Item | Axial Joint | Version 1 | lockable |
---|---|---|---|---|---|
RoHS | yes |
This page is Axial joint lockable, form D (27670), part number 27670-41006.
You can find the detail information about specifications and dimensions on part number 27670-41006.
Configure
Basic Attributes
D2=Thread
α
A
D1
E
F(kN)
L
M(Nm)
Tightening torque max.(Nm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
27670-41308 |
27670-41610 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D2=Thread | α | A | D1 | E | F (kN) | L | M (Nm) | Tightening torque max. (Nm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.32 € | 1 | 4 Days | M8 | 24° | 30 | 13 | 16 | 5 | 29.5 | 8.8 | 13.2 | 0.0682 | ||
42.57 € | 1 | 4 Days | M10 | 28° | 35 | 16 | 20 | 7.5 | 36 | 14.5 | 16.4 | 0.1127 |