Rod end DIN ISO 12240-1 with plain bearing (27627) (27627-01-06)

Rod end DIN ISO 12240-1 with plain bearing (27627) 27627-01-06

Product Details:

Manufacturer part number: 27627-01-06

Brand: NORELEM

Price: 11.95

Delivery time: 4 Days


Technical Data:

Main material: steel

Version 2: RH thread

D1=Thread: M6x1.0

α: 13

Static base loads: 7.65 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27627-01-06

Part Number
27627-01-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Version 2 D1=Thread α Static base loads
(kN)
Dynamic base loads
(kN)
A B D=Fastening hole H H1 K L=thread length L1 L2 Weight (ERP)
(kg)

11.95 €

1 4 Days steelRH threadM6x1.0137.657.23620696.7512.72110460.0200

Loading...

  1. 1

Basic information

Surface finish body galvanised Component material bronze Item Rod End
Thread type external thread Version 1 with plain bearing PL Edelstahl no

This page is Rod end DIN ISO 12240-1 with plain bearing (27627), part number 27627-01-06.
You can find the detail information about specifications and dimensions on part number 27627-01-06.

Variation of this product

Part Number
27627-01-05
27627-01-051
27627-01-061
27627-01-08
27627-01-081
27627-01-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Version 2 D1=Thread α Static base loads
(kN)
Dynamic base loads
(kN)
A B D=Fastening hole H H1 K L=thread length L1 L2 Weight (ERP)
(kg)

11.95 €

1 4 Days steelRH threadM5x0.81365.7331858611.11199420.0130

11.95 €

1 4 Days steelLH threadM5x0.81365.7331858611.11199420.0130

11.95 €

1 4 Days steelLH threadM6x1.0137.657.23620696.7512.72110460.0200

13.30 €

1 4 Days steelRH threadM8x1.251412.911.64224812915.8752512540.0330

13.30 €

1 4 Days steelLH threadM8x1.251412.911.64224812915.8752512540.0330

14.63 €

1 4 Days steelRH threadM10x1.5131814.54828101410.519.052814620.0560

Tech Support