Ball lifting pin, steel mang-phosphated (07780) (07780-2108X10)

Ball lifting pin, steel mang-phosphated (07780) 07780-2108X10

Product Details:

Manufacturer part number: 07780-2108X10

Brand: NORELEM

Price: 84.81

Delivery time: 4 Days


Technical Data:

D1=Pin diameter: 8

D2: 9.35

D5: 21.5

F1: 1.5 kN

F2: 1.2 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07780-2108X10

Part Number
07780-2108X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Pin diameter D2 D5 F1
(kN)
F2
(kN)
F3
(kN)
L1=shaft length L2 L3 L4 L5 L6 L7 L8 Receiving hole H11 S X max. Weight (ERP)
(kg)

84.81 €

1 4 Days 89.3521.51.51.20.5108.7525.73627304987.58-50.2296

Loading...

  1. 1

Basic information

Main material steel Surface finish body manganese-phosphated Item Ball Lifting Pin
X min. 1.5 PL Edelstahl no

This page is Ball lifting pin, steel mang-phosphated (07780), part number 07780-2108X10.
You can find the detail information about specifications and dimensions on part number 07780-2108X10.

Variation of this product

Part Number
07780-2108X15
07780-2108X25
07780-2108X35
07780-2110X15
07780-2110X25
07780-2110X35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Pin diameter D2 D5 F1
(kN)
F2
(kN)
F3
(kN)
L1=shaft length L2 L3 L4 L5 L6 L7 L8 Receiving hole H11 S X max. Weight (ERP)
(kg)

84.81 €

1 4 Days 89.3521.51.51.20.5158.7525.73627304987.58-100.2296

84.81 €

1 4 Days 89.3521.51.51.20.5258.7525.73627304987.58-150.2343

84.81 €

1 4 Days 89.3521.51.51.20.5358.7525.73627304987.58-150.2354

85.23 €

1 4 Days 1011.721.52.72.42.11510.225.73627304987.5102.2100.2308

85.23 €

1 4 Days 1011.721.52.72.42.12510.225.73627304987.5102.2100.2380

85.23 €

1 4 Days 1011.721.52.72.42.13510.225.73627304987.5102.2100.2441

Tech Support