Wing screw similar to DIN 316, form German, steel (07199) (07199-104X10)

Wing screw similar to DIN 316, form German, steel (07199) 07199-104X10

Product Details:

Manufacturer part number: 07199-104X10

Brand: NORELEM

Price: 2.01

Delivery time: 4 Days


Technical Data:

K: 9.5

D=Thread: M4

L=Length: 10

A max.: 20

D2 max.: 7


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07199-104X10

Part Number
07199-104X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
K D=Thread L=Length A max. D2 max. K1 G=thread / for thread Weight (ERP)
(kg)

2.01 €

1 4 Days 9.5M4102073.9M40.0029

Loading...

  1. 1

Basic information

Main material steel Form DE Surface finish body galvanised
Grade 4.6 Item Wing Screw DIN similar to DIN 316
Kind of fastening wing Product type screw RoHS yes
PL Edelstahl no

This page is Wing screw similar to DIN 316, form German, steel (07199), part number 07199-104X10.
You can find the detail information about specifications and dimensions on part number 07199-104X10.

Variation of this product

Part Number
07199-104X12
07199-104X16
07199-104X20
07199-104X25
07199-104X30
07199-104X8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
K D=Thread L=Length A max. D2 max. K1 G=thread / for thread Weight (ERP)
(kg)

2.13 €

1 4 Days 9.5M4122073.9M40.0029

2.06 €

1 4 Days 9.5M4162073.9M40.0034

2.29 €

1 4 Days 9.5M4202073.9M40.0037

2.03 €

1 4 Days 9.5M4252073.9M40.0037

2.14 €

1 4 Days 9.5M4302073.9M40.0043

2.06 €

1 4 Days 9.5M482073.9M40.0028

Tech Support