Wing screw, form American, steel or stainless steel (07199) (07199-204X10)

Wing screw, form American, steel or stainless steel (07199) 07199-204X10

Product Details:

Manufacturer part number: 07199-204X10

Brand: NORELEM

Price: 1.10

Delivery time: 4 Days


Technical Data:

Main material: steel

Surface finish body: galvanised

Grade: 4.6

K: 10.5

D=Thread: M4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07199-204X10

Part Number
07199-204X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body Grade K D=Thread L=Length A max. D2 max. G=thread / for thread PL Edelstahl Weight (ERP)
(kg)

1.10 €

1 4 Days steelgalvanised4.610.5M410229.5M4no0.0047

Loading...

  1. 1

Basic information

Form AM Item Wing Screw Kind of fastening wing
Product type screw RoHS yes

This page is Wing screw, form American, steel or stainless steel (07199), part number 07199-204X10.
You can find the detail information about specifications and dimensions on part number 07199-204X10.

Variation of this product

Part Number
07199-1204X20
07199-1204X25
07199-1204X30
07199-204X12
07199-204X15
07199-204X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body Grade K D=Thread L=Length A max. D2 max. G=thread / for thread PL Edelstahl Weight (ERP)
(kg)

1.50 €

1 4 Days stainless steel A2bright-10.5M420229.5M4yes0.0053

1.55 €

1 4 Days stainless steel A2bright-10.5M425229.5M4yes0.0057

1.59 €

1 4 Days stainless steel A2bright-10.5M430229.5M4yes0.0061

1.10 €

1 4 Days steelgalvanised4.610.5M412229.5M4no0.0048

1.12 €

1 4 Days steelgalvanised4.610.5M415229.5M4no0.0051

1.12 €

1 4 Days steelgalvanised4.610.5M420229.5M4no0.0021

Tech Support